Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. UF-B Cable
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
  3. Specialties
  4. UF-B Cable

UF-B Cable

UF-B Cable
Product description

UF-B (Underground Feeder and Branch Circuit ) cables are designed for direct burial and indoor branch-circuit wiring. They operate within a temperature range of -25°C to +90°C. The features listed below are standard, but can be customized to meet your requirements.

 

Construction 

Conductor: Solid or stranded bare annealed copper per ASTM B3. 

Insulation: Heat and moisture-resistant polyvinyl chloride (PVC) sheathed with a clear layer of nylon. 

Typical Circuit Identification: Insulation coded in accordance with NEMA WC-57 (black, red, white and non-insulated grounding conductor). 

Assembly: Insulated circuit conductors are assembled in a flat parallel configuration with an abrasion and moisture-resistant overall jacket. 

Jacket: Abrasion and moisture-resistant polyvinyl chloride (PVC).

 

Specifications

  • UL Type UF-B conforming to UL Standards 83 and 493
  • RoHS compliant
Product datasheet
  • SPL-IRR-0006-0213_UF-B Cable (Draka_Irrigation)_LR.pdf save_alt