Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity of the Group
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • What we offer
  • More

    Go to page
    • Insight
    • Sustainability
    • Innovation
    • Diversity & Inclusion
    • Resources
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Specialties
  4. ULTROL® 60+ Instrumentation Individually Shielded Pairs or Triads Overall Shield Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity of the Group
      • Ethics & Integrity of the Group
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Insight
  • Sustainability
  • Innovation
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integrity of the Groupchevron_right
      • chevron_left

        Ethics & Integrity of the Group

        Discover More
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer
  • Insight

  • Sustainability
  • Innovation
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Specialties
  4. ULTROL® 60+ Instrumentation Individually Shielded Pairs or Triads Overall Shield Cable

ULTROL® 60+ Instrumentation Individually Shielded Pairs or Triads Overall Shield Cable

ULTROL® 60+ Instrumentation Individually Shielded Pairs or Triads Overall Shield Cable
Product description

ULTROL® 60+ instrumentation cable is a 600 V multi-conductor cable with a thermoset, Class 1E-rated construction. It is specifically designed for use in safety-related and non-safety-related applications within nuclear generating stations, where flame retardancy and radiation resistance are essential. This cable is intended for critical circuits that require total isolation between pairs or triads and from external interference. It can be installed in trays, conduits, ducts, or directly buried in the ground.

Resources: Nuclear DecaDBE-Free Cables Brochure, Nuclear Products Reference List

 

Part Numbers

25060.18.2P, 25060.18.3P, 25060.18.4P, 25060.18.5P, 25060.18.7P, 25060.18.9P, 25060.18.12P, 25060.18.19P, 25060.16.2P, 25060.16.3P, 25060.16.4P, 25060.16.5P, 25060.16.7P, 25060.16.9P, 25060.16.12P, 25060.16.19P, 25060.18.2T, 25060.18.3T, 25060.18.4T, 25060.18.5T, 25060.18.7T, 25060.18.9T, 25060.18.12T, 25060.18.19T, 25060.16.2T, 25060.16.3T, 25060.16.4T, 25060.16.5T, 25060.16.7T, 25060.16.9T, 25060.16.12T, 25060.16.19T

 

Conductor

  • 18 AWG and 16 AWG tinned annealed copper per ASTM B33; Class B stranding per ASTM B8

 

Insulation

  • Flame-retardant, heat-, moisture- and radiation-resistant, thermoset ULTROL® 60+ Cross-linked Polyethylene (FR-XLPE)
  • Color code: Per ICEA Method 1 – Pairs: black and white; Triads: black, white and red. One conductor in each pair/triad is printed alpha-numerically for easy identification

     

Shields

  • Individually shielded: pairs or triads are 100% shielded with a copper/polyester tape in contact with a stranded tinned copper drain wire and an overall polyester electrical isolation tape
  • Overall shield: copper/polyester tape in contact with a stranded tinned copper drain wire

 

Jacket

  • Flame-retardant, moisture-, oil-, sunlight and radiation-resistant, thermoset ULTROL® 60+ Cross-linked Polyolefin (XLPO)
  • Color code: Black

 

Options

  • Conductor stranding
  • ISO Metric conductor
  • Tinned copper braid shield
  • UL Type TC-ER (-ER for > 2 conductors) with 30 mil insulation wall thickness

 

Features

  • Rated at 90˚C wet or dry
  • Fully traceable
  • Qualified for 60-year service life
  • Gamma and beta radiation resistant (up to 350 megarads)
  • Submergence operability
  • Long-term thermal endurance and superior electricals
  • Excellent mechanical cut-through properties
  • Long-term moisture and radiation stability
  • Free stripping for ease of termination
  • Meets cold bend test at -40°C 

 

Compliances

  • Industry Compliances: Class 1E Qualified in accordance with IEEE 323-1974/2003 and IEEE 383-1974/2003/2015, ICEA S-73-532
  • Flame Test Compliances: IEEE 383:1974, IEEE 383:2003, ICEA T-29-520, IEEE 1202/FT4-1991, Aged & Unaged, VW-1
  • Other Compliances: Quality assurance program in accordance with NRC 10CFR50 Appendix B, ANSI N45.2, ASME NQA-1, NIAC, NUPIC 

 

Packaging

  • Material to be shipped on non-returnable wooden reels
Product datasheet
  • ULTROL® 60+ Instrumentation Cable Individually Shielded Pairs or Triads Overall Shield.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Insight
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery