576-1728f MassLink™ Indoor & Indoor/Outdoor with FlexRibbon® Cable
Product description
MassLink™ with FlexRibbon® technology offers an ultracompact design for both indoor and indoor/outdoor cables, accommodating up to 1,728 bend-insensitive fibers. Utilizing FlexRibbon technology, optical fibers are organized into tightly rolled ribbons within small-diameter tubes containing 144 or 288 fibers. This design maximizes packing density while maintaining the benefits of mass fusion splicing with 200μm fiber ribbons.
Part Numbers: RRLFK-16-AA-576-BB, RRLFK-16-AA-864-BB, RRLFK-16-AA-1152-BB, RRLFK-16-AA-1728-BB, RRIOLFK-16-AA-576-BB, RRIOLFK-16-AA-864-BB, RRIOLFK-16-AA-1152-BB, RRIOLFK-16-AA-1728-BB