864-1728F MassLink™ Indoor and Indoor/Outdoor with FlexRibbon® Cable
MassLink™ with FlexRibbon® technology features an ultra-compact cable design suitable for both indoor and outdoor applications. It contains between 864 and 1,728 bend-insensitive fibers. This innovative design employs FlexRibbon technology, which allows the fibers to be tightly rolled and packed into small-diameter tubes that hold either 144 or 288 fibers. While FlexRibbon enables high packing density, the 250μm fiber ribbons still benefit from the advantages of mass fusion splicing.
Ordering Guides: Fiber Indoor Ordering Guide, Fiber Indoor/Outdoor Ordering Guide
Additional Resources: Color Code Guide for Fiber Optic Specifications, Fiber Code Addendum, International Standards and Fiber Products Table
US Part Numbers: F-RRIOLFK-12-B1-864-E3, F-RRIOLFK-12-B1-1152-E3, F-RRIOLFK-12-B1-1728-E3, RZIOLFK-12-B1-1152-E3, RZIOLFK-12-B1-1728-E3, F-RRZIOLFK-12-B1-1728-E3, F-RRZIOLFK-16-B1-1728-E3, F-RRLFK-12-B1-864-E3, F-RRLFK-12-B1-1152-E3, F-RRLFK-12-B1-1728-E3, RZLFK-12-B1-1152-E3, RZLFK-12-B1-1728-E3, F-RRZLFK-12-B1-1728-E3, F-RRZLFK-16-B1-1728-E3
Global Part Numbers: M-RRIOLFK-12-B1-864-E3, M-RRIOLFK-12-B1-1152-E3, M-RRIOLFK-12-B1-1728-E3, RZIOLFK-12-B1-1152-E3, RZIOLFK-12-B1-1728-E3, M-RRZIOLFK-12-B1-1728-E3, M-RRZIOLFK-16-B1-1728-E3, M-RRLFK-12-B1-864-E3, M-RRLFK-12-B1-1152-E3, M-RRLFK-12-B1-1728-E3, RZLFK-12-B1-1152-E3, RZLFK-12-B1-1728-E3, M-RRZLFK-12-B1-1728-E3, M-RRZLFK-16-B1-1728-E3