Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. ezLINK™ Industrial LSZH Loose Tube Cable
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
    • Organizational Chart
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
      • Asset Monitoring
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. ezLINK™ Industrial LSZH Loose Tube Cable

ezLINK™ Industrial LSZH Loose Tube Cable

ezLINK™ Industrial LSZH Loose Tube Cable
Product description

Prysmian's dry industrial LSZH loose tube designs provide flame-rated network solutions for a wide range of applications. These cables are equipped with a robust, flame-retardant LSZH jacket, flexible dry buffer tubes, and swellable water-blocking features. They are also available with Prysmian's extensive selection of both single-mode and multimode optical fibers. 

Thanks to their versatility, these advanced cables eliminate the need for traditional cable transition points, reducing complexity and costs. The cables come in various designs, including options with and without metallic armor, allowing you to select the ideal choice for your specific application requirements.

 

Resources

  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US: F-IRZHB-12-B1-006-E3, F-IRZHB-12-B1-012-E3, F-IRZHB-12-B1-024-E3, F-IRZHB-12-B1-036-E3, F-IRZHB-12-B1-048-E3, F-IRZHB-12-B1-072-E3, F-IRZHB-12-B1-096-E3, F-IRZHB-12-B1-120-E3, F-IRZHB-12-B1-144-E3, F-IRZHB-12-B1-216-E3, F-IRZHB-12-B1-288-E3, F-IRZHC-12-B1-006-E3, F-IRZHC-12-B1-012-E3, F-IRZHC-12-B1-024-E3, F-IRZHC-12-B1-036-E3, F-IRZHC-12-B1-048-E3, F-IRZHC-12-B1-072-E3, F-IRZHC-12-B1-096-E3, F-IRZHC-12-B1-120-E3, F-IRZHC-12-B1-144-E3, F-IRZHC-12-B1-216-E3, F-IRZHC-12-B1-288-E3

Global: M-IRZHB-12-B1-006-E3, M-IRZHB-12-B1-012-E3, M-IRZHB-12-B1-024-E3, M-IRZHB-12-B1-036-E3, M-IRZHB-12-B1-048-E3, M-IRZHB-12-B1-072-E3, M-IRZHB-12-B1-096-E3, M-IRZHB-12-B1-120-E3, M-IRZHB-12-B1-144-E3, M-IRZHB-12-B1-216-E3, M-IRZHB-12-B1-288-E3, M-IRZHC-12-B1-006-E3, M-IRZHC-12-B1-012-E3, M-IRZHC-12-B1-024-E3, M-IRZHC-12-B1-036-E3, M-IRZHC-12-B1-048-E3, M-IRZHC-12-B1-072-E3, M-IRZHC-12-B1-096-E3, M-IRZHC-12-B1-120-E3, M-IRZHC-12-B1-144-E3, M-IRZHC-12-B1-216-E3, M-IRZHC-12-B1-288-E3

 

Features and Benefits

  • Fiber identification using TIA standardized color coding
  • Dry buffer tubes simplify access and reduce prep time
  • Flame-retardant, black UV-resistant LSZH outer jacket
  • Flexible kink-resistant buffer tubes for routing and storage
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Ideal for applications with more severe hazards such as industrial complexes, transportation systems and tunnel networks
  • Will support all high-performance networks, including OM5/100 gigabit Ethernet systems
  • Sunlight Resistant, SUN RES, according to UL 1651 and CSA C22.2 No. 232
  • Tray Rated as per applicable requirements of UL 1277 and CSA C22.2 No. 232

 

Specifications and Ratings

Applications

  • Versatile indoor/outdoor cable designed for industrial communication and control systems.
  • Riser or Tray rating with complementary reduced smoke and hazardous emissions.
  • Suitable for installations in cable trays per NFPA-70 

Constructions: Dielectric (single & dual jacket), ezPREP® corrugated armor, interlocked armor 

Flame Ratings 

  • Riser - low smoke (OFNR-ST1 / OFCR-ST1 / FT4 ST1)
  • Tray - OFNG-ST1 / FT4 ST1 

Fiber Count: 2 to 288 

Fiber Types 

  • Single-mode (ESMF, bend-insensitive)
  • Multimode (62.5/125- OM1, 50/125- OM2+, OM3 & OM4) 

Standards: TIA/EIA-568, ANSI/ICEA S-83-596, ANSI/ICEA S-104-696, UL-1666, CSA 22.2 No. 230 Telcordia GR-409, Telcordia GR-20, CE RoHS Compliant 

Registered Supplier: TL 9000, ISO 9001, ISO 14001, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-D-401_ezLINK Loose Tube Industrial LSZH (Dry) Cables.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us