Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • What we offer
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. GenSPEED® 2mm Units Micro Fiber Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer

  • Sustainability
  • Innovation
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. GenSPEED® 2mm Units Micro Fiber Cable

GenSPEED® 2mm Units Micro Fiber Cable

GenSPEED Micro Fiber Cable (MFC) 2mm Plenum 8-216f
Product description

GenSPEED® MFC is the ideal cable for data centers, co-location facilities, and central office applications that require a compact, highly flexible design. It consists of 12 fiber strands with 250-micron, color-coded fibers arranged in subunits with a diameter of 2 mm. This configuration ensures high performance and density. The subunits can be directly terminated to MPO-style connectors. MFC cables are well-suited for air-blown and jetting applications in premise microducts. 

The GenSPEED® 2mm Units Micro Fiber Cable combines a compact design with superior flexibility, making it ideal for tight routing within trays, racks, and under raised floors. MFC is also great for jetting into premise microducts. As a Premise Micro Distribution Fiber Optic Cable, it provides reliable performance and consistent signal quality for dense indoor installations. Its flame-rated construction meets plenum and riser requirements, and bend-insensitive fiber ensures signal integrity across complex pathways. This versatile indoor fiber cable supports scalable network growth and long-term reliability.

 

Resources

  • Fiber Indoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US: F-MFC20-00-B1-012-E3, F-MFC20-12-B1-048-E3, F-MFC20-12-B1-072-E3, F-MFC20-12-B1-096-E3, F-MFC20(9-3)-12-B1-144-E3, F-MFC20(12-1)-12-B1-144-E3, F-MFC20-12-B1-216-E3, F-MFC20-00-B1-008-E3, F-MFC20-08-B1-032-E3, F-MFC20-08-B1-048-E3, F-MFC20-08-B1-072-E3, F-MFC20(9-3)-08-B1-096-E3, F-MFC20(12-1)-08-B1-096-E3, F-MFC20-08-B1-144-E3, F-MFC20AJ-12-B1-048-E3, F-MFC20AJ-12-B1-072-E3, F-MFC20AJ-12-B1-096-E3, F-MFC20AJ(12-1)-12-B1-144-E3, F-MFC20AJ-08-B1-032-E3, F-MFC20AJ-08-B1-048-E3, F-MFC20AJ-08-B1-072-E3, F-MFC20AJ(12-1)-08-B1-096-E3

 

Global: M-MFC20-00-B1-012-E3, M-MFC20-12-B1-048-E3, M-MFC20-12-B1-072-E3, M-MFC20-12-B1-096-E3, M-MFC20(9-3)-12-B1-144-E3, M-MFC20(12-1)-12-B1-144-E3, M-MFC20-12-B1-216-E3, M-MFC20-00-B1-008-E3, M-MFC20-08-B1-032-E3, M-MFC20-08-B1-048-E3, M-MFC20-08-B1-072-E3, M-MFC20(9-3)-08-B1-096-E3, M-MFC20(12-1)-08-B1-096-E3, M-MFC20-08-B1-144-E3, M-MFC20AJ-12-B1-048-E3, M-MFC20AJ-12-B1-072-E3, M-MFC20AJ-12-B1-096-E3, M-MFC20AJ(12-1)-12-B1-144-E3, M-MFC20AJ-08-B1-032-E3, M-MFC20AJ-08-B1-048-E3, M-MFC20AJ-08-B1-072-E3, M-MFC20AJ(12-1)-08-B1-096-E3

 

Key Features 

  • Compact 2mm subunit design for maximum density and space savings in tight pathways.
  • Optimized for jetting performance in premise microducts.
  • Flexible and crush-resistant construction suitable for routing through trays, racks, and confined spaces.
  • Direct MPO termination for fast and reliable installation.
  • Available with bend-insensitive single-mode or multimode fibers to maintain optical performance.
  • Flame-rated construction meeting NFPA-262/CSA FT6 OFNP Plenum, UL1666, UL1685 LSZH Riser, and IEC 60332 standards.
  • Durable thermoplastic jacket for long-term reliability in demanding indoor environments.
  • Tested to meet industry performance and safety standards.
  • Available with 8 or 12 fiber units to conveniently support Base-8 and Base-12 architectures.
  • Single-mode and Multimode fiber types available including 9 µm OS2, 50µm OM4, OM4+ and OM5 WideBand.

 

Applications 

The GenSPEED® 2mm Units Micro Fiber Cable is designed for: 

  • Data centers and co-location facilities
  • Enterprise networks and industrial LAN systems
  • Multiple-Dwelling Units (MDUs) and Fiber-to-the-Desk (FTTD) installations
  • High-density premise networks using flame-rated micro fiber cable
  • Indoor fiber routing in riser and plenum environments
  • Blown Fiber deployments for flexible and scalable installations in premise microduct pathways

 

 

 

 

 

The Micro Fiber Optic Cable Difference from Prysmian 

Our Prysmian team leads the industry in Premise Micro Distribution Fiber Optic Cable design, delivering compact, flame-rated, and high-performance solutions for data and telecom networks. The GenSPEED® 2mm Units Micro Fiber Cable provides strength, flexibility, and consistent performance in demanding environments. Manufactured in North America and certified to international safety and quality standards, this cable offers a reliable solution for modern high-density infrastructure. MFC cables are ready for air-blown installations in premise plenum or riser microduct pathways.

 

FAQs

What is the GenSPEED® 2mm Units Micro Fiber Cable? 

It is a compact Premise Micro Distribution Fiber Optic Cable designed for high-performance, flexible routing in indoor environments, including microducts.

 

Where are these cables typically used? 

These cables are used in enterprise networks, data centers, LAN environments, and other indoor fiber applications that require flame-rated micro fiber cable. MFC20 2mm cables are designed for Base-12 and Base-8 data center architectures, supporting new applications such as 100G x (4) 25G, 400G x (4) 100G, and 800G parallel.

 

What are the benefits of the GenSPEED® 2mm Units Micro Fiber Cable? 

This cable combines compact size, flexibility, flame-rated protection, and direct MPO termination to simplify installation and maintain high network reliability. The 8- and 12-fiber subunits readily support Base-8 and Base-12 architectures and are ready to accept MPO terminations.

 

Are these cables compliant with industry standards? 

Yes, they meet flame-retardant and performance standards, including NFPA 262, UL 1666, UL 1685, and IEC 60332.

 

How can I place an order with Prysmian? 

Refer to the Product Resources section for datasheets and ordering information. Contact us for assistance or custom configurations.

Product datasheet
  • TLS-DS-C-202-0825_GenSPEED Micro Fiber Cable (MFC) 2mm Plenum 8-216f_0.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery