ResiLink™ All-Dielectric Flat Drop Cable (1-24 Fibers)
Prysmian’s ResiLink™ ADF Flat Drop is an all-dielectric, outside-plant-rated cable designed to accommodate 1 to 24 bend-insensitive single-mode fibers. This small-profile, rugged design features two dielectric-strength elements on either side of the cable, making it a strong yet flexible solution for fiber-to-the-home (FTTH) drop applications.
The cable is protected by a tough HDPE outer sheath, while the 3mm subunit is gel-filled to prevent water ingress and provide insulation. The ResiLink ADF is engineered as an aerial, self-supporting cable capable of spanning up to 450 feet in NESC Light regions. Additionally, it can be installed in various ways: buried directly, aerial-lashed, or placed in a duct.
This versatile cable design does not require bonding or grounding, is flexible, resistant to kinks and crushing, and allows for easy access for quick splice tray preparation.
US Part Numbers: F-DFD1JKT-12-B1-001-E3, F-DFD1JKT-12-B1-002-E3, F-DFD1JKT-12-B1-004-E3, F-DFD1JKT-12-B1-006-E3, F-DFD1JKT-12-B1-012-E3, F-DFD1JKT-24-B1-024-E3
Global Part Numbers: M-DFD1JKT-12-B1-001-E3, M-DFD1JKT-12-B1-002-E3, M-DFD1JKT-12-B1-004-E3, M-DFD1JKT-12-B1-006-E3, M-DFD1JKT-12-B1-012-E3, M-DFD1JKT-24-B1-024-E3