2kV ECOSAFE™ RHW-2 Cable
Single conductor 2kV RHW-2 non-halogenated cable with stranded copper conductors, extruded insulation system consisting of a thermosetting EPR-based insulation, and a thermosetting polyolefin outer insulation.
Product Construction
Construction: Annealed, Class B, concentric compressed, round, bare copper strand as standard. Other optional strandings per ASTM are available for increased flexibility.
Insulation: A dual-layer product where the inner and outer layers are co-extruded, resulting in a tightly bonded system. The inner layer utilizes an EPR-based compound and is optimized for superior electrical properties. The outer layer is an EVA-based cross-linked polyolefin, specifically formulated to provide a rugged outer covering and offer the additional benefits of limited smoke and halogen-free properties.
Options
- Class C, Class D, Class G and Class I conductor strandings per ASTM
- Tin-coated conductor
- Colorable
Applications
- Conduit in Air
- Direct Buried
- Underground
- Duct In Cable
- Tray
- Wet Locations
- Dry Locations
- Isolated in Air
Specifications & Ratings
- ICEA S-95-658 Type II EPR
- UL 1685 ST1, Type RHW-2, Class XL FT4/ST1 (Low Smoke), VW-1, For CT USE (1/0 AWG and Larger), Oil Resistance II, Sunlight Resistant (black, red, grey and dark colors)
- IEEE 1202 Flame Test CSA - CSA C22.2 No. 0.3 FT-1 (#6 AWG and Larger) FT2, FT-4, Cable is CSA listed as RW90 in accordance with CSA C22.2 No. 38
- NFPA 130-2017 Code Compliant, NFPA 502-2017 Code Compliant