2kV ECOSAFE™ RW90 Cable
Single-conductor 2kV RW90 non-halogenated cable with stranded copper conductors, an extruded insulation system consisting of thermosetting EPR-based insulation, and thermosetting polyolefin outer insulation.
Design Parameters
Conductor: Annealed, Class B, concentric compressed, round, bare copper strand as standard. Other optional strandings per ASTM are available for increased flexibility.
Insulation: A dual-layer product where the inner and outer layers are co-extruded, resulting in a tightly bonded system. The inner layer utilizes an EPR-based compound and is optimized for superior electrical properties. The outer layer is an EVA-based cross-linked polyolefin, specifically formulated to provide a rugged outer covering and offer the additional benefits of limited smoke and halogen-free properties.
Applications
- Conduit In Air
- Underground Duct
- Wet Locations
- Isolated In Air
- Direct Buried
- In Cable Tray
- Dry Locations
Options
- 600V option available on request
- Class C, Class D, Class G and Class I conductor strandings per ASTM
- Tin-coated conductor
- Colorable Installation
- True Colors and Striping
- Sizes up to 2000KCMIL available upon request
Specifications & Ratings
- ICEA S-95-658, Type II EPR
- UL: 1685 ST1, Type RHW-2 Class XL, FT4/ST1 (Low Smoke), VW-1, For CT USE (1/0 AWG and Larger), Oil Resistance II, Sunlight Resistant (black, red, grey and dark colors)
- IEEE 1202 Flame Test
- CSA: C22.2 No. 0.3, FT-1, FT2, FT4, Cable is CSA listed as RW90 in accordance with CSA C22.2 No. 38, T
C-ER (1/0 to 2000KCMIL), -40°C, Sunlight Resistant (all colors) - NFPA: 130 Code Compliant, 502 Code Compliant
For 90°C wet or dry operation