Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Transportation & Mobility
  4. BOSTRAIL® Traction Power Cable
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
  3. Transportation & Mobility
  4. BOSTRAIL® Traction Power Cable

BOSTRAIL® Traction Power Cable

BOSTRAIL® Traction Power Cable
Product description

These are single-conductor 2000-volt power cables for which low-smoke, non-halogen cables are required. They consist of an insulated conductor jacketed with an ethylene-propylene rubber and a tough, low-smoke, zero-halogen (LSZH) crosslinked polyolefin (XLPO) jacket. They are highly heat-, oil-, and moisture-resistant, extremely tough yet flexible, and can sustain wet or dry operating temperatures up to 90 °C. A shielded version is also available.

 

Construction 

Conductor: The conductor is a class “B” stranded compressed concentric round in accordance with ASTM B8. The wires are uncoated, soft, annealed copper of 100% conductivity in accordance with ASTM B3. The conductor resistance meets the requirements of ICEA S-95-658 (NEMA WC70). 

Insulation: Low smoke non-halogen ethylene propylene rubber (EPR) rated for 90°C wet or dry, complying with ICEA standards (see chart on back). The insulation fits tightly to the conductor but is ‘clean-stripping.’ Opaque polyester tape or another suitable separator is applied over the conductor.

 Jacket: Flame-retardant, low smoke, non-halogen and oil-resistant crosslinked polyolefin (XLPO) jacket (see chart on back). The jacket is bonded to the EPR insulation.

 

Ratings

  • Rated 90°C Wet or Dry Traction Power Cable
  • UL 1581 Vertical Tray (70,000 BTU)
  • UL RHW-2

 

 

 

 

Product datasheet
  • SPL-RTF-0011-0912_BOSTRAIL® Traction Power Cable (Draka)_LR.pdf save_alt