Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Transportation & Mobility
  4. FCBT Battery Cable
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
  3. Transportation & Mobility
  4. FCBT Battery Cable

FCBT Battery Cable

Product description

Features

  • Conductors: Copper 
  • Insulation: 150°C EPDM
  • RoHS Compliant

 

Applications

  • Cables used for transportation vehicle systems
  • Suitable for use inside the engine compartment
  • Low Voltage Electrical Systems up to 60V
  • Temperature range -40°C to 125°C

 

Product Design Options 

  • Colors: Various colors for base and stripe combinations 
  • Packaging Options: Drums or Reels

 

Compliance 

  • FCA: MS.90034
  • ISO: 6722-1
Product datasheet
  • Stellantis FCBT.pdf save_alt