Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • What we offer
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Transportation & Mobility
  4. H6SR Battery Cable with Battery Acid Exception
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Transportation & Mobility
  4. H6SR Battery Cable with Battery Acid Exception

H6SR Battery Cable with Battery Acid Exception

Product description

Features

  • Conductors: Copper per ASTM B3 and ASTM B33  
  • Insulation Material: Silicone  
  • RoHS Compliant 

 

Applications 

  • Low tension cables for -40⁰C to 200⁰C
  • Nominal system voltage up to 60 V DC
  • Temperature -40⁰C to 200⁰C

 

Compliance 

  • GMW 15626 March 2015, with the exception of battery acid
  • No OEM approvals granted from GM

 

Product Options

  • Colors: Red or Black, Others available upon request 
  • Packaging Options: Reels, various sizes and disposal or recyclable
Product datasheet
  • GM H6SR 8mm2 to 120mm2.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Press Release
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery