Polyrad® XT Transit Databus Cables - SPEC 750
Prysmian offers a wide variety of transit data communications cables that meet UL 1581 VW-1 flammability requirements, ASTM E662 smoke density, and Boeing BSS 7239 and Bombardier SMP 800-C toxicity standards. Transit data communications cables are produced in multi-conductor, coaxial, and shielded twisted-pair configurations. Our high-quality products are engineered for outstanding thermal stability at elevated temperatures and excellent performance in sub-zero conditions. An extra-tough, irradiated thermoset jacket provides resistance to most oils, chemicals, and moisture while still allowing flexibility and free stripping. Prysmian can also design products tailored to individual customer needs and requirements.
Product Construction
Conductor: 20 AWG thru 12 AWG soft annealed tinned copper per ASTM B33, B8 and B172
Insulation: Low-smoke irradiated Cross-linked Polyolefin (XLPO)
Jacket: Polyrad® XT flame-retardant, low-smoke irradiated Cross-linked Polyolefin (XLPO)
Print (Including but not limited to): PRYSMIAN (WC) POLYRAD® XT XX/COND XXAWG SHIELDED XXX OHM 110˚C 600 V DAY/MONTH/YEAR
Options: Other data communications cables available upon request
Applications
- Ideally suited for use where specific and stable electrical values are required
- Engineered and manufactured for both original equipment and retrofit use in electronic equipment
Features
- Excellent flexibility and free stripping
- Outstanding thermal stability at elevated temperatures
- Excellent low-temperature performance; suitable for installation in sub-zero conditions
- Extra-tough, mechanically rugged irradiated thermoset jacket
- Resistant to most oils and chemicals
Compliances
Flame Test: VW-1
Other: NFPA-130 (2017) On-Vehicle, BSS 7239, SMP 800-C, ASTM E662, RoHS and REACH Compliant
Packaging
- Standard reel put-up