Stellantis CABT Battery Cable
Product description
Conductors: Copper per ASTM B3 and ASTM B33
Insulation Material: XLPE
RoHS Compliant
Compliance
- Ms.90034 Change Level: A
- ISO 6722-1
Applications
- Low tension cables for -40⁰C to 125⁰C
- Nominal system voltage up to 60 V DC
- Temperature -40⁰C to 125⁰C
Product Options
Colors: Red or Black, Others available upon request
Packaging Options: Reels, various sizes and disposal or recyclable