Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Transportation & Mobility
  4. Track Wire
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
  3. Transportation & Mobility
  4. Track Wire

Track Wire

Track Wire
Product description

These are 600- and 2000-volt wires specifically designed for use as track wire. They are designed for use in wet or dry conditions and in underground applications. They consist of single- or duplex-insulated ethylene-propylene-rubber (EPR) conductors and a polyethylene (PE) outer jacket.

 

Design Parameters 

Conductor: Solid or Class B or C stranded, soft drawn, bare or tinned copper per ASTM B3, B8, B33 and ASTM B258.

Insulation: Heat and moisture-resistant EPR meeting the requirements of AREMA C&S Manual Part 10.3.19, suitable for a maximum continuous operating temperature of 90°C. Circuit Identification: Duplex version has one black insulated conductor and one black insulated conductor with a white stripe. 

Overall Jacket: Heat, moisture-resistant PE that meets the requirements of AREMA C&S Manual Part 10.3.21. Option for LSZH Crosslinked Polyolefin Jacket as well.

 

Specifications & Ratings

  • AREMA Signal Parts 10.3.16, 10.3.19, 10.3.21
  • ICEA S-95-658 (NEMA WC70)
Product datasheet
  • SPL-RTF-0005-1117_Track Wire_LR.pdf save_alt