Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Transportation & Mobility
  4. XLPO High Voltage Cable
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
  3. Transportation & Mobility
  4. XLPO High Voltage Cable

XLPO High Voltage Cable

Product description

Features 

  • Copper Conductors per ASTM B3 and ASTM B33 
  • Insulation Material: XLPO (Cross-linked Polyolefin) 
  • RoHS Compliant

 

Compliance: ISO 19642-5 (Revision 2019-01)

 

Applications 

  • Single core cables for -40⁰C to 150⁰C 
  • Nominal system voltage for 600 Vac or 900 Vdc and 1000 Vac or 1500 Vdc 
  • Temperature Class T4 (-40⁰C to 150⁰C) 

 

Product Options

  • Colors available upon request 
  • Packaging Options: Reels, various sizes and disposal or recyclable
Product datasheet
  • 150C XLPO Standard Conductor Thick Wall HV.pdf save_alt