Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. Substation Control Cable
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. Substation Control Cable

Substation Control Cable

Substation Control Cable
Product description

These are single- or multi-conductor control cables designed for use in trays or substations. They feature insulation made from XLPE, EPR, PE, or PE/PVC, and are protected by jackets made of CPE, PVC, or LSZH. Our cables are suitable for various installations, including cable trays, direct burial, or aerial setups. 

Engineered specifically for modern substation environments, Prysmian substation control cables comply with strict ICEA, IEEE, and UL standards. Their durable construction and dependable insulation provide robust mechanical protection and superior electrical integrity, making them ideal for mission-critical infrastructures, such as substations and data centers, where reliable network power cable performance is essential.

 

Part Numbers 

Part numbers and specifications for Prysmian substation control cables can vary based on your specific application and requirements. For detailed part numbers and technical specifications, or for assistance with product selection, please refer to the product datasheet or contact Prysmian’s customer service team for expert guidance.

 

Key Features

  • XLPE insulation rated for 90°C (wet/dry) locations
  • Sunlight, oil, and flame-resistant CPE jacket options
  • Variety of shield options for EMI protection and signal integrity
  • Manufactured in the USA, compliant with UL, ICEA, IEEE standards
  • Suitable for cable trays, direct burial, or aerial installations
  • Multiple conductor counts available (from 18 AWG to 500 KCMIL)
  • Optional LSZH jacket for low-smoke requirements
  • Robust mechanical protection for substation environments

 

Applications 

Substation control cables are vital to the safe, efficient operation of substations, which serve as the backbone of reliable power distribution. Substations convert high-voltage power from transmission lines into manageable medium- and low-voltage power for facility networks, ensuring secure, continuous uptime for sensitive data infrastructure such as data centers and communications hubs. Typical applications include:

  • Substation network control wiring
  • Data center network power cable distribution
  • Utility control and monitoring circuits
  • Industrial plant power systems
  • Remote signaling/control in switching stations

 

Prysmian: Your Go-To Substation Control Cable Manufacturer

Prysmian is a trusted leader in network power cable technology, supplying high-performance substation control cables for the country’s most demanding utility and data center projects. Engineered for efficiency and reliability, Prysmian’s cables ensure seamless power distribution in environments where uptime and electrical safety are paramount. The comprehensive range meets strict standards and is supported by expert technical service across North America.

 

FAQs

What is a Substation Control Cable? 

A substation control cable is a multi-conductor tray cable designed for monitoring, signaling, and controlling functions within substation and network power systems.

 

Where are substation control cables typically used?

Substation control cables are typically used in substations, data centers, industrial power systems, and utility control networks.


What are the key benefits of using Prysmian’s substation control cables?

Prysmian’s substation control cables offer robust insulation, resistance to sunlight, oil, and flame, multiple shielding options, and compliance with ICEA, IEEE, and UL standards.

 

How do substation control cables differ from power cables? 

Substation control cables focus on control, signaling, and monitoring functions rather than power transmission, featuring multi-conductor assemblies and enhanced jacketing and shielding.

 

Where can I find technical specifications, datasheets, or ordering information? 

Technical specifications and ordering information can be found on our product datasheet.

Product datasheet
  • PDN-0043-1218_Substation Control Cable (Draka)_LR.pdf save_alt