Prysmian debuts the world’s first 160 micron bend-insensitive fiber

Prysmian Further Extends its Leadership in Optical Fiber Innovation with the World’s First 160 Micron Bend-Insensitive Fiber, Setting a New Benchmark in Network Miniaturization

Categories : Corporate 

Milan   -   10/11/2025 - 09:00 AM

Prysmian continues to drive digital innovation with the introduction of its BendBrightXS 160µm single-mode optical fiber—the world’s first of its kind. This breakthrough enables cables to be much smaller and pack more fibers together, which is essential for modern digital networks. Miniaturized, high-density cables allow network operators to fit more data-carrying fibers into limited spaces—such as underground ducts, buildings, and data centers—making installation faster and more cost-effective. 

Building on a legacy of innovation, Prysmian’s new BendBrightXS 160µm fiber paves the way for future cable systems by delivering exceptional fiber density in a significantly reduced diameter. After pioneering the first commercialized 200µm bend insensitive fiber in 2009 and the 180µm version in 2019, Prysmian now sets a new industry milestone with the 160µm launch in 2025. 

“Our proprietary BendBrightXS technology has enabled us to achieve an unprecedented level of fiber miniaturization,” said Ian Griffiths, VP R&D, Digital Solutions segment at Prysmian. “BendBrightXS 160µm empowers cable designers to dramatically reduce cable dimensions and achieve record-setting cable density.” 

The 160µm fiber reduces the cross-sectional area by more than half compared to traditional 250µm single-mode fibers, while maintaining a 125µm glass diameter. Fully compliant with G.652 and G.657.A2 global standards, BendBrightXS 160µm is compatible with all legacy single-mode fibers and features the advanced ColorLockXS coating system for superior bend performance and mechanical reliability. 

Prysmian’s sustained investment in R&D and product innovation has made this achievement possible, enabling the company to deliver world-class, high-quality solutions that meet the evolving demands of global connectivity. 

As network operators prepare for tomorrow’s connectivity needs, BendBrightXS 160µm opens new opportunities for high fiber count cables that are compact, high-density, and easy to deploy—ensuring networks are ready for the future.

Download file