You Search For : VNTC (4)

  1. PVC/Nylon/PVC, Control, Unshielded 600 V, UL Type TC-ER1 (14 AWG—10 AWG)—E-2 Color Code

  2. PVC/Nylon/PVC, Control, Shielded 600 V, UL Type TC-ER1, Overall Shielded—E-2 Color Code

  3. PVC/Nylon/PVC, Control, Unshielded 600 V or 1000 V, UL Type TC-ER1 (18 AWG/16 AWG)—E-2 Color Code

  4. PVC/Nylon/PVC, Low-Voltage Power, Unshielded 600 V, UL Type TC-ER1 — Method 4 Color Code