Heavy Wall UL Types MTW, AWM, NEC Type THW and CSA TEW
Product description
Specialty cord for motor and transformer leads, as well as for the external wiring of machinery.
Part Numbers
76954, 76994
Product Construction
Conductor: 6 and 4 AWG fully annealed stranded bare copper
Insulation
- Premium-grade, color-coded PVC, black
- Temperature range:
- MTW: -40ºC to +90ºC
- AWM: -40ºC to +105ºC
- TEW: -30ºC to +105ºC
Features
- Outstanding oil, flame and moisture resistance
- Extra-flexible
Industry Approvals
- UL Type AWM
- UL and NMTBA Type MTW
- NEC Type THW
- CSA TEW
- Passes UL VW-1 Vertical Flame Test
- RoHS Compliant
Packaging
- 500' (152.4 m) reels
- Other put-ups available on special order