Toneable Round Drop

Prysmian’s Toneable Round Drop is a versatile outdoor-rated drop cable that features a 4.9mm indoor MDU Riser/FT4 rated subunit for routing into buildings. The subunit can be stapled to walls or ceilings using T25 Round Crown Staples, if necessary. This cable can be ordered with 2 EZstrip 900µm tight-buffered fibers, allowing for quick field connectorization.
Key features of the Toneable Round Drop include an easily removable subunit and a ripcord for convenient access. Additionally, it offers 200 kpsi ITU G. 657.B3 bend-insensitive single-mode fibers, which deliver exceptional bending performance with a minimum bend radius of 5mm. For ease of identification, this cable also incorporates a 22 AWG tone wire.