Universal Cross-Connect Wire

Product description
This cable is suitable for voice and data transmission at speeds up to 16 Mbps. It is UL Listed and designed for indoor use within distribution frames and cross-connect arrays. It is also ideal for outdoor use in cross-connect cabinets and terminal boxes. Additionally, it exhibits excellent low-temperature characteristics, making it suitable for installation in cold climates.
Part Numbers: 2113057, 2113058, 2113059, 2113060
Product standard taxonomy
CEC, NEC, ROHS, Telcordia