Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. AIRGUARD® XP Fiber Optic Cable (Canada)
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
    • Organizational Chart
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
      • Asset Monitoring
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. AIRGUARD® XP Fiber Optic Cable (Canada)

AIRGUARD® XP Fiber Optic Cable (Canada)

AIRGUARD® XP Fiber Optic Cable (Canada)
Product description

AIRGUARD® XP combines world-class mechanical protection, chemical protection, and user friendliness into a family of robust industrial optical fiber cables. AIRGUARD® XP joins Prysmian’s existing brands of AIRGUARD® low voltage and medium voltage cables. 

In industrial, harsh environments, the presence of aggressive chemicals such as hydrocarbons, solvents, acids, and bases can damage traditional fiber cables. AIRGUARD® XP resists those harsh elements. In fact, the AIRGUARD® XP family surpasses the rigorous UL 2556 requirements for Oil & Gasoline Resistance. 

AIRGUARD® XP goes head-to-head with interlocking armor cables in the areas of impact and crush resistance. Because interlock armor contains metallic armoring, it is stiff and heavy and requires grounding. A severe impact or crush may cause permanent deformation to the metallic armor. The AIRGUARD® XP, all-dielectric version, overcomes these drawbacks and can be installed in trays/ladders alongside copper communications or power-conducting cables, providing greater flexibility & user friendliness. 

AIRGUARD® XP cables meet or exceed key industry standards such as ANSI/ICEA 696, CSA 22.2, UL 1277, and Telcordia GR20. The robust all-dielectric double jacket carries listings for sunlight resistance (SUN RES) and direct burial (DIR BUR). This cable is extremely versatile and can be used in low-temperature applications down to -50°C (-58°F) and in properly engineered, self-supporting aerial applications. 

The dual jacket, single corrugated steel tape option is also SUN RES and DIR BUR listed and provides optimal rodent protection in direct buried applications.

 

Resources

  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

XPRLTM-12-B1-006-E3, XPRLTM-12-B1-012-E3, XPRLTM-12-B1-024-E3, XPRLTM-12-B1-036-E3, XPRLTM-12-B1-048-E3, XPRLTM-12-B1-072-E3, XPRLTM-12-B1-096-E3, XPRLTM-12-B1-120-E3, XPRLTM-12-B1-144-E3, XTRLTM-12-B1-216-E3, XPRLTM-12-B1-288-E3, XPRLTMD-12-B1-006-E3, XPRLTMD-12-B1-012-E3, XPRLTMD-12-B1-024-E3,  XPRLTMD-12-B1-036-E3, XPRLTMD-12-B1-048-E3, XPRLTMD-12-B1-072-E3, XPRLTMD-12-B1-096-E3, XPRLTMD-12-B1-120-E3, XPRLTMD-12-B1-144-E3, XTRLTMD-12-B1-216-E3, XPRLTMD-12-B1-288-E3

 

Features and Benefits

  • Suitable for tray installations
  • Hydrocarbon (kerosene, gasoline, lubricating oil) resistant
  • Resists chemical degradation in industrial environments
  • Resistant to jet fuel & de-icing chemicals for airport applications
  • Flame-retardant, black UV-resistant outer jacket
  • Smaller & lighter than comparable metallic armored designs
  • Available with bend-insensitive single-mode & multimode fibers
  • Proven stranded loose tube cable design for long-term reliability

 

Specifications and Ratings

Applications: AIRGUARD® XP cables are extremely rugged, indoor/outdoor loose tube cables providing unsurpassed performance in the most challenging applications where extreme exposures to chemicals, oils, temperature, or compressive and tensile loads are present 

Flame Ratings 

  • XPRLTM = OFNG- LS/FT4 ST1 flame and low smoke rating
  • XPRLTMD = OFCG-LS FT4 ST1 flame and low smoke rating 

Fiber Count: 2 to 288 

Fiber Types 

  • Single-mode (SMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125-OM2, OM3 & OM4) 

Standards: ANSI/ICEA S-104-696, CSA C22.2 No 230/232, UL-1277, UL-2556 4.2.8.3 “Oil Resistance” PR11, UL-2556 4.2.8.4 “Gasoline Resistance” GR11, UL 1277 & CSA 22.2 230 Direct Buried Rated: DIR BUR, UL 1651 & CSA 22.2 230 UV Resistance Rated: SUN RES, Telcordia GR-20, CE RoHS Compliant 

Registered Supplier: TL 9000, ISO 9001, ISO 14001, and OHSAS 18001

Product datasheet
  • TLS-DS-D-101_AIRGUARD XP Harsh Environment Chemical Resistant Fiber Optic Cable_CAN.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us