Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  3. Digital Solutions
  4. AIRGUARD® XP Fiber Optic Cable (Canada)
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
  • fr
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
  3. Digital Solutions
  4. AIRGUARD® XP Fiber Optic Cable (Canada)

AIRGUARD® XP Fiber Optic Cable (Canada)

AIRGUARD® XP Fiber Optic Cable (Canada)
Product description

AIRGUARD® XP combines world-class mechanical and chemical protection with user-friendliness into a family of robust industrial optical fiber cables. AIRGUARD® XP joins Prysmian’s existing brands of AIRGUARD® low-voltage and medium-voltage cables. 

In industrial, harsh environments, the presence of aggressive chemicals such as hydrocarbons, solvents, acids, and bases can damage traditional fiber cables. AIRGUARD® XP resists those harsh elements. In fact, the AIRGUARD® XP family surpasses the rigorous UL 2556 requirements for Oil & Gasoline Resistance. 

AIRGUARD® XP goes head-to-head with interlocking armor cables in the areas of impact and crush resistance. Because interlock armor contains metallic armoring, it is stiff and heavy and requires grounding. A severe impact or crush may cause permanent deformation to the metallic armor. The AIRGUARD® XP, all-dielectric version, overcomes these drawbacks and can be installed in trays/ladders alongside copper communications or power-conducting cables, providing greater flexibility & user friendliness. 

AIRGUARD® XP cables meet or exceed key industry standards such as ANSI/ICEA 696, CSA 22.2, UL 1277, and Telcordia GR20. The robust all-dielectric double jacket carries listings for sunlight resistance (SUN RES) and direct burial (DIR BUR). This cable is extremely versatile and can be used in low-temperature applications down to -50°C (-58°F) and in properly engineered, self-supporting aerial applications. 

The dual jacket, single corrugated steel tape option is also SUN RES and DIR BUR listed and provides optimal rodent protection in direct buried applications.

 

Resources

  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

AIRGUARD® XP Dielectric Double Jacket (2J) XPRLTM Series | OFNG-LS / FT4 ST1
Fiber Count RangeRecommended Fiber CountPart Number# of Buffer
Tubes
DiameterApprox. Cable WeightBend Radius (Load)Bend Radius (No Load)Max. Reel Length
inmmlb/kftg/kmincmincmftm

 

 

 

 

6-72

6XPRLTM-12-AA-006-BB

 

 

 

 

6

 

 

 

 

0.60

 

 

 

 

15.3

 

 

 

 

159

 

 

 

 

237

 

 

 

 

12

 

 

 

 

31

 

 

 

 

6

 

 

 

 

15

 

 

 

 

40,010

 

 

 

 

12,500

12XPRLTM-12-AA-012-BB
24XPRLTM-12-AA-024-BB
36XPRLTM-12-AA-036-BB
48XPRLTM-12-AA-048-BB
72XPRLTM-12-AA-072-BB
9696XPRLTM-12-AA-096-BB80.6717.1198294133471740,01012,500
120120XPRLTM-12-AA-120-BB100.7418.8238354153871935,67310,873
144144XPRLTM-12-AA-144-BB120.8321.0294438174282129,5349,002
216216XTRLTM-12-AA-216-BB180.8120.5267398164182121,9786,699
288288XPRLTM-12-AA-288-BB240.9424.0366545194892421,9786,699

* AA equals glass type, and BB equals attenuation

 

Features and Benefits

  • Suitable for tray installations
  • Hydrocarbon (kerosene, gasoline, lubricating oil) resistant
  • Resists chemical degradation in industrial environments
  • Resistant to jet fuel & de-icing chemicals for airport applications
  • Flame-retardant, black UV-resistant outer jacket
  • Smaller & lighter than comparable metallic armored designs
  • Available with bend-insensitive single-mode & multimode fibers
  • Proven stranded loose tube cable design for long-term reliability

 

Applications

AIRGUARD® XP cables are extremely rugged, indoor/outdoor loose tube cables that provide unsurpassed performance in the most challenging applications where extreme exposure to chemicals, oils, temperature, or compressive and tensile loads is present. 

 

Specifications and Ratings

Flame Ratings 

  • XPRLTM = OFNG- LS/FT4 ST1 flame and low smoke rating
  • XPRLTMD = OFCG-LS FT4 ST1 flame and low smoke rating 

Fiber Count: 2 to 288 

Fiber Types 

  • Single-mode (SMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125-OM2, OM3, OM4 and OM5)

Standards: ANSI/ICEA S-104-696, CSA C22.2 No 230/232, UL-1277, UL-2556 4.2.8.3 “Oil Resistance” PR11, UL-2556 4.2.8.4 “Gasoline Resistance” GR11, UL 1277 & CSA 22.2 230 Direct Buried Rated: DIR BUR, UL 1651 & CSA 22.2 230 UV Resistance Rated: SUN RES, Telcordia GR-20, CE RoHS Compliant 

Registered Supplier: TL 9000, ISO 9001, ISO 14001, and OHSAS 18001

 

Chemical Resistance Performance 

Compound Test Criteria
ASTM No. 2 Oil 96 hours at 100°C
Kerosene 168 hours at 50°C
MIL-T-5624N JP-4 (jet fuel)168 hours at 50°C
MIL-H-5606 Hydraulic Fluid 168 hours at 50°C
Vegetation Killer168 hours at 50°C
De-Icing Fluid24 hours at 50°C
Hydrogen Sulfide (H2S)24 hours at 50°C
Product datasheet
  • TLS-DS-D-101_AIRGUARD XP Harsh Environment Chemical Resistant Fiber Optic Cable_CAN.pdf save_alt