Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. CampusLink CT™ Central Loose Tube Cable
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
  2. CampusLink CT™ Central Loose Tube Cable

CampusLink CT™ Central Loose Tube Cable

CampusLink CT™ Central Loose Tube Cable
Product description

Prysmian’s CampusLink CT™ Central Loose Tube cables provide a versatile and cost-effective solution that balances safety and performance in a compact design. These cables are suitable for various environments, including indoor spaces as well as outdoor aerial lashed and duct applications. Different versions are available for riser, Low Smoke Zero Halogen (LSZH) riser, and plenum uses. 

By allowing for placement almost anywhere in a network, installers can avoid the traditional transition points typically required in many installations, enabling a direct connection from outdoor to indoor using just one cable. These cables feature flexible dry (gel-free) buffer tube technology and swellable water-blocking materials, along with a wide range of single-mode and multimode fibers.

Part Numbers: DRLDB-00-AA-0nn-BB, DRLDBAJ-00-AA-0nn-BB, DDLSZHB-12-AA-0nn-BB, DDLSZHBAJ-12-AA-0nn-BB, DPLDB-12-AA-0nn-BB, DPLDBAJ-12-AA-0nn-BB

Product datasheet
  • TLS-DS-B-304-1224_CampusLink CT Loose Tube IO Riser, LSZH, and Plenum Cables.pdf save_alt
prysmian.product.installation_guide_caption
  • PR017 CentraLink CD and Central Loose Tube Procedure v2 10_15_2015.pdf save_alt
Product ordering guide
  • TLS-0004-0223_Indoor-Outdoor Ordering Guide.pdf save_alt
Product additional doc
  • TLS-0007-0121_Color Code Guide For Fiber Optic Specifications_LR.pdf save_alt
Product standard taxonomy
ANSI, CSA, EIA, ICEA, NFPA, ROHS, Telcordia, TIA, UL