Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. GenSPEED® Distribution Tight Buffered LSZH Cable
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
    • Organizational Chart
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
      • Asset Monitoring
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. GenSPEED® Distribution Tight Buffered LSZH Cable

GenSPEED® Distribution Tight Buffered LSZH Cable

GenSPEED® Distribution Tight Buffered LSZH Cable
Product description

Prysmian’s Low Smoke Zero Halogen (LSZH) cables are intended for use in demanding environments that require high fire safety standards. May be deployed in a variety of applications, including risers, ducts, or cable trays. 

These tight-buffered fiber-optic cables are designed for versatile indoor use and provide reliable network performance while offering low-emission fire protection in crowded spaces. GenSPEED® Distribution Tight Buffered LSZH cables offer options such as interlock armor, hybrid fiber types, and color-coded fibers to support rapid installation and identification in enterprise and industrial settings.​​

 

Resources

  • Fiber Indoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US: F-600-00-B1-002-EA, F-600-00-B1-004-EA, F-600-00-B1-006-EA, F-600-00-B1-012-EA, F-600-00-B1-024-EA, F-600-12-B1-048-EA, F-600-12-B1-072-EA, F-600-12-B1-096-EA, F-600-12-B1-144-EA, F-600AJ-00-B1-002-EA, F-600AJ-00-B1-006-EA, F-600AJ-00-B1-008-EA, F-600AJ-00-B1-012-EA, F-600AJ-00-B1-024-EA, F-600AJ-12-B1-048-EA, F-600AJ-12-B1-072-EA, F-600AJ-12-B1-096-EA, F-600AJ-12-B1-144-EA, F-600-00-G3-002-M3, F-600-00-G3-004-M3, F-600-00-G3-006-M3, F-600-00-G3-012-M3, F-600-00-G3-024-M3, F-600-12-G3-048-M3, F-600-12-G3-072-M3, F-600-12-G3-096-M3, F-600-12-G3-144-M3, F-600AJ-00-G3-002-M3, F-600AJ-00-G3-006-M3, F-600AJ-00-G3-008-M3, F-600AJ-00-G3-012-M3, F-600AJ-00-G3-024-M3, F-600AJ-12-G3-048-M3, F-600AJ-12-G3-072-M3, F-600AJ-12-G3-096-M3, F-600AJ-12-G3-144-M3, F-600-00-G4-002-M3, F-600-00-G4-004-M3, F-600-00-G4-006-M3, F-600-00-G4-012-M3, F-600-00-G4-024-M3, F-600-12-G4-048-M3, F-600-12-G4-072-M3, F-600-12-G4-096-M3, F-600-12-G4-144-M3, F-600AJ-00-G4-002-M3, F-600AJ-00-G4-006-M3, F-600AJ-00-G4-008-M3, F-600AJ-00-G4-012-M3, F-600AJ-00-G4-024-M3, F-600AJ-12-G4-048-M3, F-600AJ-12-G4-072-M3, F-600AJ-12-G4-096-M3, F-600AJ-12-G4-144-M3

 

Global: M-600-00-B1-002-EA, M-600-00-B1-004-EA, M-600-00-B1-006-EA, M-600-00-B1-012-EA, M-600-00-B1-024-EA, M-600-12-B1-048-EA, M-600-12-B1-072-EA, M-600-12-B1-096-EA, M-600-12-B1-144-EA, M-600AJ-00-B1-002-EA, M-600AJ-00-B1-006-EA, M-600AJ-00-B1-008-EA, M-600AJ-00-B1-012-EA, M-600AJ-00-B1-024-EA, M-600AJ-12-B1-048-EA, M-600AJ-12-B1-072-EA, M-600AJ-12-B1-096-EA, M-600AJ-12-B1-144-EA, M-600-00-G3-002-M3, M-600-00-G3-004-M3, M-600-00-G3-006-M3, M-600-00-G3-012-M3, M-600-00-G3-024-M3, M-600-12-G3-048-M3, M-600-12-G3-072-M3, M-600-12-G3-096-M3, M-600-12-G3-144-M3, M-600AJ-00-G3-002-M3, M-600AJ-00-G3-006-M3, M-600AJ-00-G3-008-M3, M-600AJ-00-G3-012-M3, M-600AJ-00-G3-024-M3, M-600AJ-12-G3-048-M3, M-600AJ-12-G3-072-M3, M-600AJ-12-G3-096-M3, M-600AJ-12-G3-144-M3, M-600-00-G4-002-M3, M-600-00-G4-004-M3, M-600-00-G4-006-M3, M-600-00-G4-012-M3, M-600-00-G4-024-M3, M-600-12-G4-048-M3, M-600-12-G4-072-M3, M-600-12-G4-096-M3, M-600-12-G4-144-M3, M-600AJ-00-G4-002-M3, M-600AJ-00-G4-006-M3, M-600AJ-00-G4-008-M3, M-600AJ-00-G4-012-M3, M-600AJ-00-G4-024-M3, M-600AJ-12-G4-048-M3, M-600AJ-12-G4-072-M3, M-600AJ-12-G4-096-M3, M-600AJ-12-G4-144-M3

 

Key Features 

  • Easy installation and termination; 900μm tight buffered cable fibers can be directly terminated​​
  • Color-coded fibers within sub-units simplify identification and management​
  • Interlocking armor option for added mechanical protection​
  • Low-emission, flame- and smoke-retardant LSZH jacket verified to IEC standards​
  • Available in riser-rated design, complying with UL1666, UL1685, and IEEE1202​
  • Supports up to 10 Gigabit Ethernet transmission; available in single-mode, OM2, OM3, OM4, and OM5 multimode fibers​
  • Multiple jacket colors for quick visual identification of fiber type​

 

Applications 

Ideal for robust, flexible indoor connectivity, GenSPEED® Distribution tight-buffered cables are suitable for deployment where superior fire safety and rapid termination are required. These tight-buffered fiber optic cables excel in mission-critical environments and high-density installations.​​ 

  • Enterprise networks
  • Data centers
  • Industrial facilities
  • LAN infrastructure
  • Multiple-Dwelling Unit (MDU) installations

 

 

 

 

 

Prysmian: The Top Manufacturer of Tight Buffered Fiber Optic Cables 

Prysmian sets the industry standard for tight-buffered fiber optic cable performance, safety, and versatility. As a leader in low-smoke, zero-halogen (LSZH) cable technology, Prysmian invests in innovation and rigorous testing to ensure every cable meets demanding regulatory and operational standards in enterprise and industrial environments.​​

 

FAQs

What is the GenSPEED® Distribution Tight Buffered LSZH Cable? 

It is a flame-retardant, low-smoke, zero-halogen, tight-buffered fiber-optic cable designed for high-safety indoor installations.​​

 

What does “LSZH” mean? 

LSZH stands for Low Smoke Zero Halogen—a jacket material that minimizes toxic smoke and halogen emissions during fire.​​

 

Why would I choose an LSZH cable instead of a standard cable? 

LSZH cables are selected for environments where minimizing smoke and harmful gas emissions is critical for safety and compliance.​​ 

 

Is this cable designed only for indoor installations? 

Yes, it is intended for indoor use, including risers, ducts, cable trays, and other interior applications.​​

 

Where can I find technical specifications or ordering information? 

Technical specifications and ordering resources are available in the product data sheet and the Fiber Indoor Ordering Guide linked above.​​

Product datasheet
  • TLS-DS-C-301-0525_GenSPEED Distribution Tight Buffered Indoor LSZH-Riser 2-144f NA.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us