Lifeline® Fire Rated Cable Systems

Experience the reliability of Prysmian's Lifeline® technology, which offers the most extensive selection of fire-resistive power cable systems in North America. Our Lifeline fire-resistive cables are easy to install, provide unmatched value, and meet the highest safety standards with UL certification and CSA code compliance for life safety applications. Powered by innovative ceramified silicone technology, these cables ensure the seamless operation of vital communication and power systems, making them an invaluable investment in extreme fire conditions.

Lifeline® Cables can Take the Heat

Lifeline® cables are engineered to withstand extreme temperatures, soaring up to 1010 °C.

 

Lifeline fire-resistive cable systems are designed to maintain operation of critical fire alarm systems and emergency circuits against attack by fire and water and are used primarily for:

  • Fire pumps
  • Emergency Ventilation Systems
  • Stairwell Pressurization
  • Emergency Lighting Systems
  • Back-up power Systems
  • Emergency Feeder Cables
  • Elevators / OEO
  • Distributed Antenna Systems (DAS)

 

This paper is in response to a white paper and video published by nVent Thermal in January 2021 that makes misleading claims about ceramifying insulation cables. The nVent Thermal claims rely on company-funded test by an anonymous laboratory conducted without regulatory oversight. The process did not follow accepted industry standards, and many methods do not accurately replicate real-life scenarios.

Inside Lifeline® Products

Lifeline® RHW-2 Two-Hour Fire-Resistant Cables are utilized in Life Safety and Emergency circuits within EMT and XW Breathsaver® Phenolic Conduit. They hold UL 2196 certification as fire-resistant cables designed for survival in a fire.

Lifeline® MC and Lifeline® MC LSZH are two-hour fire-resistive cables designed for life safety and emergency circuits, functioning as self-contained raceways. They are UL 2196 certified for fire resistance, ensuring survival in a fire.

The QFCI cable is an essential part of critical communication and emergency systems, suitable for both indoor and outdoor applications. It is made from low-smoke, zero-halogen (LSZH) materials and is flame retardant. Its patented design guarantees uninterrupted operation for over three hours in fires reaching temperatures of up to 1000ºC, in accordance with the updated IEC 60331-25 standard.

Lifeline® RC90 is classified under ULC-S139, the standard for tests of fire-resistive cables, for two hours in horizontal (H) and one hour in vertical (V) installations.

Lifeline® Splice Kits with Selco MFG NEMA 4X Stainless Steel Box

Lifeline® Cable Splice Using Lifeline® Ceramifiable Tape with Selco MFG NEMA 4X Stainless Steel Box

Lifeline® RHW-2 with Resolve One Stainless Steel NEMA 4X Pull Box

14 Jun 2024

Lifeline Project Reference List

14 Jun 2024

Lifeline QFCI Reference Optical Fiber Cables Reference List

 

  • Health Care Facilities
  • High-Rise/Commercial/Public Buildings
  • Educational Institutions/Dormitories
  • Auditoriums/Stadiums
  • Museums
  • FAA Facilities/Buildings

 

  • Transit Tunnels
  • Transit Stations
  • Roadway Tunnels
  • Petrochemical (QFCI)

Contact us


Lifeline Fire-Resistive Cables - US & Canada