Lifeline® Fire Rated Cable Systems
Inside Lifeline® Products
RHW-2 Power Cables
Toggle DetailsLifeline® RHW-2 Two-Hour Fire-Resistant Cables are utilized in Life Safety and Emergency circuits within EMT and XW Breathsaver® Phenolic Conduit. They hold UL 2196 certification as fire-resistant cables designed for survival in a fire.
Metal Clad (MC) Power Cables
Toggle DetailsLifeline® MC and Lifeline® MC LSZH are two-hour fire-resistive cables designed for life safety and emergency circuits, functioning as self-contained raceways. They are UL 2196 certified for fire resistance, ensuring survival in a fire.
Lifeline® QFCI Fiber Optic Cable
Toggle DetailsThe QFCI cable is an essential part of critical communication and emergency systems, suitable for both indoor and outdoor applications. It is made from low-smoke, zero-halogen (LSZH) materials and is flame retardant. Its patented design guarantees uninterrupted operation for over three hours in fires reaching temperatures of up to 1000ºC, in accordance with the updated IEC 60331-25 standard.
Lifeline® RC90 Cables
Toggle DetailsLifeline® RC90 is classified under ULC-S139, the standard for tests of fire-resistive cables, for two hours in horizontal (H) and one hour in vertical (V) installations.