CAROL® Extension Cords & Accessories

OVERVIEW

CAROL® Industrial Extension Cords & Accessories

Experience the reliability of CAROL® extension cords and accessories from Prysmian. Our products are designed for indoor and outdoor use, and they can power major appliances such as ranges, dryers, refrigerators, freezers, and air conditioners. 

 

From the innovative Plug-It® line of accessories to FrogHide®—the leading extension cord in the industry—our offerings are built to last and are designed to meet your needs.

CAROL® FrogHide® is the ultimate outdoor cord, engineered for durability and performance. It features a connector end that lights up to indicate power status, making it easy to see at a glance. Known for its strength and flexibility, FrogHide utilizes advanced rubber technology, ensuring lasting durability even in the most challenging conditions. 

 

The innovative design prevents cord pull-out and includes heavy-duty strain relief, providing reliability and longevity for all your outdoor power needs. Enhanced electrical connections create a larger contact area between the blades and receptacles, helping to extend the life of the cord.

Lifetime Plus® Super Flex® extension cords are designed to meet your power needs with both durability and flexibility. These cords feature a light-up connector end and are twice as flexible as standard extension cords. Their high-visibility yellow color resists moisture, making them suitable for use in a variety of environments. They won’t crack in arctic temperatures or melt in desert heat, and the super-tough jacket provides additional resistance to cracking and abrasion. These extension cords remain flexible down to -50˚C, ensuring they can withstand even the harshest conditions.

The All-Weather and High-Visibility extension cords are designed for optimal performance even in freezing temperatures. These blue outdoor cords remain flexible at temperatures as low as -50˚C.

Safety Orange® general-purpose outdoor extension cords and Powr-Centers® are essential tools for every home. The bright orange color provides high visibility for greater safety during use.

Prysmian offers a complete selection of CAROL® Power Supply Replacement Cords, range and dryer cords, and major appliance extension cords suitable for power tools and household appliances.

Prysmian offers a wide range of CAROL® extension cord accessories, including adapters, utility lights, ground fault circuit interrupters, and surge protector plugs.