CAROL® Cord & Cordsets

Industry-leading Portable and Temporary Power Cords and Cordsets

With a rich history spanning over 70 years, Prysmian's CAROL® brand has become synonymous with excellence in wire and cable products. We are committed to evolving into a premium brand, featuring a comprehensive portfolio that includes cords and cordsets, electronic wire and cable, and datacom products. This dedication ensures we meet the ever-changing needs of our customers. 

Today, CAROL is the most recognized name in flexible cords for temporary power. We offer a wide range of durable products made from plastic, rubber, or specialty materials for applications requiring 600 volts or less. Our extensive line includes portable cords, cordsets, portable power cables, and premium-grade cables for commercial and industrial applications. We provide reliable power solutions for construction sites, factories, and entertainment venues.

CAROL® Portable Cord Products

Prysmian offers a comprehensive range of CAROL portable cord products, which include SOW, SOOW, SJOW, SJOOW, SJEO, STOW, SJTOW, SJEOW, and SJT. These products provide versatile solutions for a wide variety of applications. The designations for the portable cord products are as follows:

  • S: Service-rated to 600 V
  • J: Junior service-rated to 300 V
  • V: Vacuum cord rated to 300 V
  • E: Elastomer (plastic) jacket
  • O: Oil-resistant jacket
  • OO: Oil-resistant insulation for the inner conductor and outer jacket
  • W: Water-resistant jacket, suitable for outdoor use (Note: The 'W' designation differs from Type W Portable Cord, which is also available.)

Cord & Cordset Solutions


Rubber Cord

Rubber Cord

Discover More
Plastic Cord

Plastic Cord

Discover More
Industrial Cord

Industrial Cord

Discover More
Specialty Cord

Specialty Cord

Discover More
Extension Cords & Accessories

Extension Cords & Accessories

Discover More
Welding Cable

Welding Cord

Discover More

FrogHide® UltraFlex® Premium Rubber Outdoor Cord

CAROL FrogHide® Ultra Flex® is the ultimate outdoor extension cord, designed for exceptional durability and performance. It features a connector end that lights up to indicate power status, making it easy to check at a glance. Renowned for its strength and flexibility, FrogHide utilizes advanced rubber technology to ensure long-lasting durability even in the most challenging conditions. 

The innovative design prevents cord pull-out and includes heavy-duty strain relief, providing reliable performance and longevity for all your outdoor power needs. Enhanced electrical connections create a larger contact area between the blades and receptacles, which helps extend the life of the cord.

CAROLGRENE™ Ultra Flex® Electric Vehicle (EV) Cable

Experience efficient charging power with CAROLGRENE™ Ultra Flex® EV cables. Our cables are designed to meet the high-performance needs of all-electric vehicles, making them ideal for both commercial and residential charging applications to keep you charged and ready to go.

Contact Us


Cord & Cordsets - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 243 8020
  • print
  • email
  • mapview map