CAROL® Welding Cord
Welding Cord
CAROL® Welding Cord
Prysmian's premium CAROL® product line includes a range of high-quality welding cables specifically designed for secondary-voltage resistance welding leads. Our Carolprene® welding cable is RoHS-compliant and available in sizes ranging from 6 AWG to 500 kcmil, reflecting our commitment to quality. It features fully annealed, stranded bare copper construction (Class K), providing excellent flexibility, abrasion resistance, and a jacket known for its outstanding color retention.
Additionally, our Super Vu-Tron® Type RHH/RHW welding cable is ideal for power supply applications not exceeding 600 volts AC. Available in sizes from 6 AWG to 4/0, this cable is also constructed from fully annealed, stranded bare copper (Class M), making it a versatile and reliable choice for all your welding needs.