Communication & Control Cable

CAROL® Communication & Control Cables

Prysmian offers a versatile range of CAROL® Communication and Control Cables designed to simplify cable installations and pull-ins at various sites. These cables are suitable for a wide array of applications, including controlling industrial equipment, actuating electric valves, remote signaling, and communications or broadcasting. With multiple insulation and jacketing materials and various shielding designs, these cables effectively reduce noise and enhance overall performance. They are adaptable to different conditions, ensuring reliability and instilling confidence in their use.

 

Multi-Conductor and Multi-Paired Designs

CAROL cables are essential in numerous electronic applications due to their unique features. They effectively isolate circuits from noise, minimize capacitance imbalances, and reduce electromagnetic interference (EMI) currents. By combining individual circuit shields with an overall shield, these cables significantly enhance circuit separation. Prysmian offers a wide range of shielding systems tailored to meet the specific needs of circuit designers.

CAROL multiconductor designs are versatile and come with various insulating and jacketing materials to suit specific electronic applications. They comply with the latest UL, CSA, NEC, and RoHS standards and approvals, ensuring that our communication and control cables maintain the highest quality and reliability.

Reliability is crucial in communication and control applications. CAROL cables are engineered to meet the most stringent UL, CSA, and NEC standards. You can trust that our cables will consistently deliver high performance, meet the strictest requirements, and provide peace of mind with a reliable product for your electronic applications.

Contact us


Electronics Wire & Cable - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 859 572 8000
  • print
  • email
  • mapview map