CAROL® Industrial Cord

CAROL® Industrial Cord

The CAROL® line of industrial cord products, which includes Carolprene® and Super Vu-Tron®, demonstrates our commitment to quality and compliance. These heavy-duty single-conductor and multi-conductor cords are designed for various temporary and permanent power applications where flexibility and durability are crucial. With an extensive range of listings and certifications, including UL, CSA, OSHA, MSHA, ICEA, and other industry standards, we ensure our products meet the highest benchmarks for quality and compliance, providing reliable power solutions. 

The versatile CAROL product line includes Type W and Type W Extra-Flex, Type G, Type G-GC, as well as constructions for Welding, Entertainment/Stage Lighting, and DLO. These products are suitable for a wide array of applications, including portable power systems, industrial and light-to-medium-duty mining, and heavy-duty services such as power supply cables, battery and welding leads. They are also designed for use in locomotives, shipyards, and wind farms.

Contact Us


Cord & Cordsets - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 243 8020
  • print
  • email
  • mapview map