CAROL® Welding Cord
Prysmian's premium CAROL® product line offers a variety of high-quality welding cables specifically designed for secondary-voltage resistance welding leads. Our Carolprene® welding cable is RoHS-compliant and available in sizes ranging from 6 AWG to 500 kcmil, reflecting our commitment to quality. It features a fully annealed, stranded, bare copper construction (Class K), which provides excellent flexibility and abrasion resistance. The jacket is known for its outstanding color retention.
Additionally, our Super Vu-Tron® Type RHH/RHW welding cable is ideal for power supply applications not exceeding 600 volts AC. It is available in sizes from 6 AWG to 4/0 and is also constructed from fully annealed, stranded bare copper (Class M), making it a versatile and reliable choice for all your welding needs.