Low Voltage Power Cables Manufactured for Excellence
Reliability and peak performance are essential for low voltage power cables. Prysmian offers a wide range of high-quality cables that can be customized to meet specific needs, making them suitable for a variety of applications.
Our 600-volt single-conductor low-voltage power cables, including UL Types RHH/RHW-2/USE-2 and XHHW-2, are designed for a wide range of applications. They provide outstanding reliability and maximum performance, giving users confidence in their capabilities.
For enclosed environments or densely populated areas, our specially designed GenFree® II Low-Smoke, Zero-Halogen XHHW-2 and RHH/RHW-2/USE-2 cables are ideal. These cables comply with stricter smoke-emission standards, making them ideal for auditoriums, arenas, hotels, and airports and ensuring safety in these critical spaces.