Industrial Lighting Cables

Lighting is crucial for ensuring safety at airports and on roadways. Properly illuminated runways help pilots during aircraft takeoff and landing, while roadway lighting improves visibility and increases sight distance, making roadside obstacles more noticeable and easier for drivers to avoid. Prysmian provides high-performance, reliable cables that meet essential standards for both airports and roadways, thereby enhancing safety.

Industrial Lighting Cable Solutions

Prysmian offers a range of FAA-approved medium-voltage cables specifically designed for lighting applications in safety-critical airport and airfield systems. This selection includes the Type B FAA-L-824 cable, the Type C FAA-L-824 cable, and a triple-rated MV-90 cable that is approved by UL, FAA L-824 Type C, and CSA Type ASLC. Furthermore, the FAA has certified Prysmian's airport lighting cables as 100% Buy American, complying with the strict requirements of the Build America, Buy America (BABA) Act. This act mandates that for specific infrastructure projects, all iron, steel, manufactured products, and construction materials must be produced entirely within the United States.

GO TO PRODUCTS →

Prysmian provides a variety of low-voltage cables specifically designed for roadway lighting applications. These cables are offered in UL Type RHH/RHW-2/USE-2 or XHHW-2 and can be installed in both wet and dry locations, whether indoors or outdoors. They are suitable for use in raceways, underground ducts, aerial installations, or direct burial.

GO TO PRODUCTS →

Prysmian offers a variety of duct options designed to provide enhanced physical, mechanical, or corrosive protection. The ducts can be supplied empty, with a pull line, or with preinstalled wires. Our Cable-in-Conduit solutions significantly reduce installation time, lower costs, and minimize waste.

Contact us


Industrial Lighting - US

Inside Sales

  • phone+1 859 572 8000
  • print
  • email
  • mapview map