Cable Solutions for Wind Power

Bringing Sustainable Ideas to Life

Prysmian's cables are at the forefront of meeting the surging global demand for renewable, sustainably sourced energy, empowering wind turbine manufacturers worldwide to unlock the full potential of this vital natural resource. 

Our cables are essential for the success of the renewable energy sector, offering robust support to turbine manufacturers, contractors, and developers alike. With a wide-ranging selection of cables, accessories, and services, we are equipped to address the specific needs of every wind power generation application, from the generator to the grid. Leveraging our extensive experience and global reach, Prysmian delivers one of the most dependable and comprehensive product lines for wind power generators worldwide, helping to drive a sustainable energy future.

Wind Power Cable Solutions

Medium-voltage flexible cables are available in single-core and four-core configurations, ranging from 6 kV to 55 kV. These cables are designed to withstand torsional twisting in towers, even at temperatures as low as -40°C.

Low-voltage cables connect the generator to the transformer at the base of the tower. They are optimized for twisting at both high and low temperatures and meet various standards.

Copper and fiber optic data cables are intended for both fixed and flexible installations. They are designed for data transmission across a range of temperatures and meet various industry standards.

Prysmian specializes in designing, manufacturing, and delivering customized cable sets with various terminations, which include low- and medium-voltage cables, data cables, and fiber-optic cables.

Various applications require specific designs. For specialized applications such as electromagnetic compatibility (EMC) or high-temperature oil, we provide custom cables.

Prysmian offers a specialized program of prefabricated cable kits, along with customized solutions and accessories for application within or between towers, as well as for grid connections.

All products in the Click-Fit® range—including outdoor terminations, joints, Y (branch) joints, and GIS/Transformer connectors—are designed based on the "Click-Fit® Plug & Power" concept. This concept emphasizes high-voltage extruded cable accessories that prioritize ease and speed of assembly, maximum reliability, and maintenance-free operation. It achieves this by using factory-prepared, identical cable ends. To minimize installation time offshore, these cable ends can be prepared onshore and then installed and secured inside the offshore turbine.

Low Voltage & Medium Voltage Cable Accessories

Prysmian has extensive expertise in low-voltage (LV) and medium-voltage (MV) cable systems. We offer a variety of accessories for glanding, jointing, connecting, and terminating. Our portfolio includes joints, terminations, connectors, glands, cleats, low-voltage link boxes, and essential tools. Additionally, we provide expert engineering support to ensure you meet all specifications with confidence!

PRY-CAM Asset Monitoring Systems & Electronics

The aging cabling infrastructure in our power distribution grids poses significant challenges to safety and reliable electricity delivery. In order to effectively address these issues, a comprehensive and up-to-date database is essential. Prysmian leads the cable industry by delivering a unique database that protects Medium Voltage (MV) electrical assets, whether a single cable system or an entire power grid.

The PRY-CAM family provides advanced products to assess and monitor the condition of MV electrical systems. These innovative solutions enable power utility companies, electrical engineers, and infrastructure managers to tackle urgent challenges, ensuring safety and a continuous power supply across our distribution grids.

Contact us


Renewables - Wind - NA

Jeremiah Timken

  • phone+1 866 248 7060
  • print
  • email
  • mapview map