Cable Solutions for Wind Power

OVERVIEW

Linking sustainable ideas to real-word results

Prysmian's cables are meeting the world's growing demand for renewable and sustainably sourced energy, empowering wind turbine manufacturers worldwide to fully utilize the potential of this natural power source.

Our customers

Prysmian's cables are essential for the success of the renewables sector, offering vital support to turbine manufacturers, contractors, and developers. Our comprehensive range of cables, accessories, and services is tailored to meet the needs of all wind power generation applications, from the generator to the grid. With our wealth of experience and global capabilities, Prysmian provides one of the most reliable and extensive product ranges for wind power generators worldwide.

Inside Wind Turbines

For voltage classes of power from 6 kV up to 55 kV, we offer single- and four-core medium-voltage flexible cables. They are optimized for torsion twist in the tower down to -40°C.

For the connection from the generator to the transformer down the tower. Fully optimized for twisting at high and low temperatures in accordance to various standards.

Copper and FO data cables for use in fixed and flexible installations. Designed for data transmission in low and high temperatures in accordance to various standards.

Prysmian specializes in the design, manufacture and delivery of customized cable sets with various terminations. Including low- and medium-voltage cables, data cables as well as fiber optic cables.

Different applications require different designs. For special application like EMC or hot oil, we have specially designed cables.

We have a comprehensive and specialized program of prefabricated cable kits, customized solutions and accessories, for within or between towers, and grid connection.

All products within the Click-Fit® range (including outdoor terminations, joints, Y (branch) joints and GIS/Transformer connectors) are based on the "Click-Fit® Plug & Power” concept for high-voltage extruded cable accessories that enables optimum ease and speed of assembly, maximum reliability and maintenance-free operation, by ways of factory prepared (identical) cable ends. To minimize offshore installation times, cable ends can be prepared onshore and then installed and clamped inside the offshore turbine.

FOCUS ON

Asset Monitoring Systems

Experience a new level of simplicity in renewable technology with Prysmian’s cabling solutions and services. Our innovative testing and fixed monitoring systems are designed to increase wind farm reliability, saving you time and money. Utilizing our exclusive patented PRY-CAM sensing technology, our integrated and autonomous PD monitoring systems continuously track PD and temperature activity, allowing you to monitor the conditions of medium-voltage components of a wind turbine.

Prysmian specializes in designing, manufacturing, testing, and installing high-quality wire, cable, and cable accessories for all voltage levels. Our comprehensive range includes splicing, terminating, grounding, and glanding products, such as splices, terminations (indoor and outdoor), connectors, deadbreak T bodies, as well as glands, cleats, fixings, tooling, and resins.

Contact us


Renewables - Wind - NA

Jeremiah Timken

  • phone+1 866 248 7060
  • print
  • email
  • mapview map