Onshore Oil & Gas Cable Solutions

Safe, Compliant & Quality Cost-effective Solutions

Explore Prysmian's advanced cable systems tailored for onshore upstream oil and gas applications. Our innovative solutions are designed for land drilling rigs, wellhead connections, and industrial tray cable applications, all while complying with UL and CSA standards for flexibility and reliability

Onshore Cable Solutions

Prysmian's IEEE 1580 Type P cables are specifically designed to maintain the operational integrity of mission-critical equipment in the harshest environments of both upstream offshore and onshore oil and gas drilling rigs, as well as Mobile Offshore Drilling Units (MODUs) and Floating Production Storage and Offloading units (FPSOs). These cables are engineered with resistance to mud and oil to enhance safety and productivity. Our IEEE 1580 Type P product line includes flexible unarmored, armored, and sheathed cables for signal, control, low voltage, and AC variable frequency drive (VFD) applications.

 

GO TO PRODUCTS:

Type P Power: Single Conductor Armored →

Type P Power: Single Conductor Unarmored →

Type P Power: Multi-Conductor Armored →

Type P Power: Multi-Conductor Unarmored →

Type P Control: Armored →

Type P Control: Unarmored →

Type P Signal: Armored →

Type P Signal: Unarmored →

Type P VFD: Armored →

Type P VFD: Unarmored →

Prysmian offers a comprehensive range of high-performance CCW® armor cables, which provide reliable power, variable frequency drive (VFD), control, automation, signal, and instrumentation solutions. These cables are suitable for upstream offshore and onshore applications, as well as midstream and downstream oil and gas operations. CCW cables classified as Type MC-HL are approved for use in Class I Division 1 and Zone 1 environments.

 

GO TO PRODUCTS →

Prysmian's AIRGUARD® polymeric armored cable replaces outdated interlocked, continuously corrugated, and welded (CCW) cables. AIRGUARD cables are more robust and offer smaller bend radii and greater flexibility compared to Type MC-HL cables. With its durable polymeric AIR BAG™ armor and chemical barrier protection, this cable is ideal for harsh environmental conditions. AIRGUARD is available in medium-voltage, low-voltage, instrumentation, and VFD cable constructions. Cables listed as Type MC-HL are approved for use in Class I Division 1 and Zone 1 applications.

 

GO TO PRODUCTS →

Prysmian's VFD cables are specifically designed to control the frequency of electrical power supplied to AC motors. Our VFD cables provide comprehensive electromagnetic interference (EMI) shielding and are resistant to high-voltage spikes, which helps extend the lifespan of both the cable and the motor. We offer a wide range of VFD cables with various designs tailored to meet industry standards and customer specifications.

 

GO TO PRODUCTS:

AIRGUARD® VFD →

CCW® VFD →

Type P VFD: Armored →

Type P VFD: Unarmored →

Prysmian provides industry-leading onshore rig cables and type p cable solutions, combining advanced engineering with strict compliance to industry standards. These robust cables ensure reliable performance, enhance safety for people and equipment, and deliver long service life in onshore oil and gas environments.

AIRGUARD® Armored Cable Solutions

In today’s fast-paced world, customers are looking for innovative solutions to address their increasing demands, such as lower construction and installation costs, as well as improved reliability and safety for both people and machinery. Prysmian's AIRGUARD® cable meets these challenges by providing a versatile range of options in High Voltage, Medium Voltage, Low Voltage, Instrumentation, and Fiber Optic constructions.

Onshore Cable Solutions

Medium Voltage Cables

Medium-voltage cables, ranging from 6 to 36 kV, are essential for power transmission applications. They connect equipment that requires significant power in refineries, pipelines, and various midstream and downstream facilities. Prysmian offers a wide selection of medium voltage cables, designed to meet industry standards and fulfill customer needs.

 

Instrumentation Cables

Instrumentation cables play a crucial role in transmitting digital or analog signals for measurement and process control applications in fixed installations, such as refineries, pipelines, and other midstream and downstream facilities. 

Prysmian recognizes that each project is unique. Therefore, we provide a wide range of instrumentation cables with various design options. This flexibility enables customers to select the solution that best meets their specific standards and requirements, giving them greater control.

 

Fiber Optic Cables

Fiber-optic cables are essential for providing high-bandwidth, high-speed data connections, which are crucial for both inland and offshore safety communication systems and emergency response efforts. These cables are designed to function reliably even in the event of fires or other emergencies. 

Prysmian's fiber optic cables are more than just a product; they represent a complete solution. They are carefully engineered and rigorously tested to endure temperatures of up to 1,000°C for over three hours, ensuring dependable performance in the most critical situations.

Onshore Cable FAQs

Onshore cables are engineered to provide power, control, and communication for oil and gas operations on land.

These cables are commonly used in land drilling rigs, wellhead connections, refineries, pipelines, and industrial control installations.

Onshore oil and gas cables feature enhanced durability, chemical resistance, and compliance with stringent industry safety and reliability standards.

They support power distribution, instrumentation, communication networks, and process control in demanding oil and gas environments.​

Yes, Prysmian's onshore rig cables are built for extreme conditions, with robust construction to ensure safe, reliable operation in hazardous locations.

Contact us


Oil & Gas - US

America Montemayor