Medium Voltage Power Distribution Cables 5–46 kV

Power cables for 5kV and higher

To ensure reliable electricity delivery that meets your customers' growing demands, choose Prysmian's exceptional range of medium-voltage underground and shielded power cables. These cables are designed for primary distribution lines operating at 5-46 kV. Manufactured to the highest standards, they undergo rigorous testing to comply with ANSI/ICEA and CSA standards, ensuring safety and performance.

We offer a variety of constructions, including advanced insulation, specialized jacketing compounds, and water-reducing technologies. Our customizable solutions provide you with confidence and control over your power infrastructure, ensuring optimal performance and reliability.

CL™ Advantage

CL™ Advantage represents the next step forward in medium voltage technology. It features compact conductor stranding, flat-strap copper concentric neutrals, and an XLPE thermoset jacket. This combination provides excellent protection in a lightweight cable, offering a cost-effective solution with numerous advantages.

Alesea Reel Tracking

Alesea is the world's leading standard for cable drum tracking, with over 100,000 drums deployed globally. Our strength lies in advanced IoT devices that ensure seamless data collection and robust open APIs that enable seamless data integration.

Trusted by the world's top cable manufacturers and utility companies. Alesea offers interactive data platforms featuring a user-friendly web portal, customizable business-insights dashboards, and a suite of applications. 

Medium Voltage Cable Solutions

Prysmian's medium-voltage secondary distribution cables incorporate the DOUBLESEAL® water-limiting system, which offers exceptional moisture protection in harsh environments, such as underground, wet, or corrosive areas. This unique system blocks water from reaching stranded conductors by using STRANDSEAL® conductor-filling compound. In addition, water-blocking agents are applied over the insulation shield and around the neutral wires to prevent any longitudinal water penetration. The DOUBLESEAL® designs are built with either TRXLPE or EPR insulation for protection and reliability.

 

GO TO PRODUCTS →

Prysmian's medium-voltage cables feature the SUPERDRI® water-limiting system, which provides advanced moisture protection and durability. These cables are designed with TRXLPE or EPR insulation, which prevents water infiltration using the STRANDSEAL® compound. Additionally, incorporating water-swellable tape and agents beneath the outer jacket for long-term performance.

GO TO PRODUCTS →

LC SHIELD® is a type of copper tape that features a transverse corrugation and is applied longitudinally over the insulation shield, with an overlapping section. To secure this overlap, a bridging tape is used. This thoughtfully designed construction effectively prevents moisture ingress into the insulation system while accommodating the cable's thermal expansion and contraction. LC SHIELD® is available with either TRXLPE or EPR insulation options.

 

GO TO PRODUCTS →

Prysmian's TRIPLESEAL® water-limiting system improves the LC SHIELD® medium-voltage secondary distribution cables. This innovative design features a sealed overlap of longitudinally folded, transversely corrugated copper tape shields, reinforced with water-blocking layers above and below the shields. Additionally, the system includes stranded conductors filled with STRANDSEAL® conductor-filling compound, providing improved moisture protection. LC SHIELD® cables equipped with TRIPLESEAL® designs are available with either TRXLPE or EPR insulation.

GO TO PRODUCTS →

CL™ Advantage features advanced compact conductor stranding, flat-strap copper concentric neutrals, and a cross-linked polyethylene (XLPE) thermoset jacket. This combination provides exceptional protection in a lightweight and compact cable, resulting in a lower overall cost and numerous benefits.

GO TO PRODUCTS →

PowrPak® PILC replacement cables are designed for modern aging and expansion of underground distribution systems used by utilities. They are well-suited for urban underground network systems where existing duct space is limited, showcasing their advanced technical capabilities.

GO TO PRODUCTS →

Prysmian offers a variety of underground distribution and shielded power cables that feature ethylene-propylene rubber (EPR) insulation. The physical and thermal properties of EPR provide it with excellent resistance to deformation. Consequently, EPR insulation is commonly utilized for heavily loaded circuits, including feeders and network systems.

GO TO PRODUCTS →

Prysmian offers a variety of underground distribution and shielded power cables featuring lead-free, tree-retardant cross-linked polyethylene (TRXLPE) insulation. This insulation is a cost-effective option for high-volume applications in underground distribution systems.

GO TO PRODUCTS →

Prysmian offers EAM insulation as an option for EmPowr® Fill distribution and shielded power cables. The physical and thermal properties of EAM enhance its resistance to deformation, making it ideal for heavily loaded circuits like feeders and network systems.

GO TO PRODUCTS →

Prysmian's EmPowr® Combined Duct and Cable offers a cost-effective solution for routing cables through previously installed short sections of duct that are connected with sleeve couplings. The advantages of its design, along with its versatility, make it an excellent choice for underground primary distribution systems operating at voltages of up to 46 kV.

GO TO PRODUCTS →

Contact us


Power Grid - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 859 572 8000
  • print
  • email
  • mapview map