CL Advantage
CL™ Advantage
Unmatched reliability, performance, and ease of installation in the industry.
CL™ Advantage is a revolutionary medium-voltage technology. Traditionally, utilities have relied on round concentric neutrals and linear low-density polyethylene (LLDPE) thermoplastic jackets. However, CL Advantage transforms this approach by incorporating compact conductor stranding, flat-strap copper concentric neutrals, and a durable cross-linked polyethylene (XLPE) thermoset jacket. This advanced combination not only enhances protection but also produces a lightweight, compact cable that offers a more economical total cost solution with impressive benefits:
- Superior temperature performance compared to standard LLDPE-jacketed cables
- Enhanced resistance to deformation
- Reduced line loss for improved efficiency
- Increased safety with an easier-to-strip jacket for convenience
Experience the future of medium-voltage technology with CL™ Advantage—where innovation meets reliability!
Providing a sustainable solution
Prysmian's medium-voltage cables featuring our innovative CL™ Advantage technology are the most environmentally friendly option for renewable energy collection systems. This technology not only delivers built-in cost savings and enhances long-term efficiency, but it also extends these benefits to utility distribution systems. It represents a comprehensive green solution that enables you to 'go green' while improving your overall return on investment.
Our technology significantly reduces the amount of copper needed for concentric neutrals, actively promoting sustainability and positioning you as a proactive participant in environmental conservation. The cables’ reduced diameter and weight allow for longer standard lengths to be shipped on the same-sized reels, resulting in fewer shipments and lower CO2 emissions.
Additionally, our cables operate at cooler temperatures, improving efficiency, and are made from lead-free, eco-friendly materials. This ensures safety and sustainability, providing optimal performance with lower line losses. They are also available on returnable reels equipped with ALESEA technology.