Designing custom solutions for various application fields is one of our specialties.
In the offshore wind farm segment, we have developed the Feltoflex® HV cable system. This system facilitates movable interconnection between platforms, such as topside structures and bridges, and is rated for voltages up to 155 kV. It boasts enhanced technical features and installation characteristics, including the use of our Prysmian’s Click-Fit® joints and connectors, which allow for easy and rapid installation.