Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. 20-10 Control Cable
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. 20-10 Control Cable

20-10 Control Cable

20-10 Control Cable
Product description

Heavy duty cables particularly suited for substation control functions, and can also be used for general purpose control circuits in industrial applications. They are semi-flexible, suitable for AC or DC use in dry or wet locations and can be used as aerial cables, installed in conduit or troughs or they can be directly buried. The cables are available at two rated voltages — 600 volt for general control purposes and for protective devices, and 1000 volt for use where high voltages are caused by breaking inductive circuits. The PE/PVC insulated conductors have excellent physical and electrical properties; the PVC jacket offers superior oil, chemical and moisture resistance.

Product datasheet
  • PDN-0039-1218_20-10 Control Cable (Draka)_LR.pdf save_alt
Product standard taxonomy
ICEA