144-192f MicroFlex™ with FlexRibbon® Cable
Prysmian’s MicroFlex™ cables are designed for optimal jetting performance in underground microduct installations or for jetting directly over existing cables. The FlexRibbon® technology used in these cables provides the advantages of mass-fusion splicing while maintaining a compact diameter, which is crucial for applications that require a smaller cable size. With 250μm fiber, splicing becomes straightforward. This small-diameter cable offers high reliability but remains lightweight, ensuring efficient blowing performance.
MicroFlex™ cables are an excellent solution for network operators who want to maximize duct utilization, defer capital expenditures in line with revenue streams, maintain flexibility for future growth, and reduce installation and upgrade costs.
Resources
Part Numbers
US
| Fiber Count Range | Recomm. Fiber Count | Part Number | Temperature Range | Compression N/ cm per ICEA640, GR20 | Impact Energy Nm (FOTP25) | Fibers per Ribbon | |
Operating °F (°C) | Installation °F (°C) | ||||||
| 144-192 | 192 | F-RCFMD1JKT-12-B1-192-E1 | -22 to +158 (-30 to +70) | +14 to +122 (-10 to +50) | 50 | 2 | 12 |
| Fiber Diameter (ųm) | Minimum Microduct ID (mm) | Optimum Microduct ID (mm) | Tube Size | Cable Diameter | Cable Weight | Bend Radius with Load | Bend Radius No Load | Tensile Max Limits lbf (N) | |||||
| in | mm | lb/kft | kg/km | in | cm | in | cm | Install | Operation | ||||
| 250 | 13 | 14 | 7.9 | 0.41 | 10.5 | 51 | 76 | 8 | 21 | 8 | 20.4 | 167 (743) | 50 (222) |
Maximum Reel Length: 20,000 feet (6,100 meters)
Global: M-RCFMD1JKT-12-B1-192-E1
Key Features
- Ribbon-in-central-tube (RICT) construction with 250µm FlexRibbon® technology
- Compact and lightweight design enables easy handling and installation
- Rollable, intermittently bonded ribbons allow efficient mass-fusion splicing
- Excellent blowing and jetting performance for microduct applications
- High fiber density supports up to 192 fibers within a small diameter
- Durable materials provide crush resistance and environmental protection
- Compatible with a wide range of closures and network architectures
- Fully compliant with GR-20, ICEA, and IEC standards for reliability
Applications
The MicroFlex™ FlexRibbon® Cable is ideal for applications with compact, high-capacity fiber performance and installation flexibility. Common use cases include:
- Access and broadband networks
- Long-haul and metro deployments
- Data center interconnect (DCI) systems
- Distributed access architecture networks
- Fiber-to-the-home (FTTH) and Fiber-to-the-antenna (FTTA)
- AI infrastructure and high-density fiber environments
Product Standards Taxonomy
ANSI, ICEA, IEC, RUS
The Leading Manufacturer of Ribbon Fiber Optic Cables
Our Prysmian team leads the ribbon fiber optic cable technology industry, offering compact, high-capacity designs built for performance and efficiency. The MicroFlex™ with 250µm FlexRibbon® technology is engineered in North America to meet the growing demand for scalable, space-saving network solutions. Designed to simplify installation while maximizing reliability, Prysmian’s ribbon cable portfolio supports the next generation of broadband, data center, and AI-driven infrastructure.
FAQs
What is a MicroFlex™ cable from Prysmian?
MicroFlex™ is a compact, high-density ribbon fiber optic cable designed for microduct installations, offering superior jetting performance and space efficiency.
What is FlexRibbon® technology?
FlexRibbon® technology features rollable, intermittently bonded ribbons that allow high fiber density while maintaining easy mass-fusion splicing and flexible handling.
What are the main advantages of this cable design?
The MicroFlex™ cable combines a compact size, lightweight design, and efficient ribbon organization for faster installation, improved duct utilization, and long-term reliability.
How durable is this cable in different environments?
It is engineered for robust performance in outdoor conditions, providing excellent crush resistance, flexibility, and environmental protection.
How do I place an order with Prysmian?
The Product Ordering Guide above contains ordering information and procedures. For custom configurations or additional support, contact our Prysmian team directly.
