432-1728f MassLink™ with FlexRibbon® Cable
MassLink™ with FlexRibbon® Technology features an ultracompact design for outside plant cables, accommodating up to 1,728 bend-insensitive fibers. FlexRibbon technology allows the fiber ribbons to be rolled and packed into small-diameter subunits. This design enables high packing density while still delivering the benefits of mass fusion splicing with 250 µm fiber ribbons.
Built with a ribbon in loose tube design, the MassLink™ FlexRibbon® Cable provides flexibility and strength for demanding broadband, metro, and long-haul applications. Cable flexibility is increased by placing the primary strength member in the center of the cable. This construction also flexes in any direction, thereby simplifying coiling and storage. Packaging the fibers in multiple buffer tubes avoids the need to sort fibers into smaller groups before placing them in splice trays. This particular design also features tubes that can be routed directly to splice trays, thereby avoiding the need to add or label transport tubing. Its rollable, intermittently bonded ribbon structure ensures efficient splicing and high fiber density while maintaining a smaller diameter for easier handling and installation. Engineered for exceptional durability and compatibility with standard installation equipment, this cable offers superior duct utilization and long-term reliability across diverse network environments
Resources
- Fiber Outdoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
- 864F MassLink™ Pulling Grip Installation Quick Reference
- Installation Guide for Ducts for Ribbon Cables with a Count of 864 or Higher
Part Numbers
US
| Fiber Count Range | Recom. Fiber Count | Part Number | Number of Tubes | Number of Ribbons/ Tube | Number of Fibers/ Tube | Buffer Tube OD | Cable OD | Approx. Cable Weight | Max. Reel Length | ||||
| in | mm | in | mm | lb/kft | kg/km | ft | m | ||||||
| Dielectric | |||||||||||||
| 432 | 432 | F-RLF1JKT-12-B1-432-E1 | 6 | 6 | 72 | 0.23 | 5.8 | 0.80 | 20.4 | 160 | 238 | 31,814 | 9,697 |
| 576-864 | 864 | F-RLF1JKT-12-B1-864-E1 | 6 | 12 | 144 | 0.26 | 6.6 | 0.89 | 22.5 | 210 | 312 | 26,155 | 7,972 |
| 1152-1728 | 1728 | F-RLF1JKT-12-B1-1728-E1 | 6 | 24 | 288 | 0.29 | 7.4 | 0.98 | 24.9 | 254 | 379 | 18,206 | 5,731 |
| Armored | |||||||||||||
| 432 | 432 | F-RLF1A1J-12-B1-432-E1 | 6 | 6 | 72 | 0.23 | 5.8 | 0.91 | 23.1 | 178 | 264 | 24,813 | 7,563 |
| 576-864 | 864 | F-RLF1A1J-12-B1-864-E1 | 6 | 12 | 144 | 0.26 | 6.6 | 1.02 | 25.9 | 312 | 464 | 19,737 | 6,016 |
| 1152-1728 | 1728 | F-RLF1A2J-12-B1-1728-E1 | 6 | 24 | 288 | 0.29 | 7.4 | 1.19 | 30.1 | 421 | 627 | 16,582 | 5,054 |
* Where B1 equals glass type, and E1 equals attenuation
Global: M-RLF1JKT-12-B1-432-E1, M-RLF1JKT-12-B1-864-E1, M-RLF1JKT-12-B1-1728-E1, M-RLF1A1J-12-B1-432-E1, M-RLF1A1J-12-B1-864-E1, M-RLF1A2J-12-B1-1728-E1
Key Features and Benefits
- Ribbon in loose tube design combines high fiber capacity with flexibility and protection.
- Rollable intermittently bonded ribbons enable efficient mass fusion splicing.
- Compact, high-density construction supports up to 1,728 fibers in a reduced cable diameter.
- Enhanced handling and installation efficiency with standard pulling grips and tools.
- Water-blocking materials provide environmental protection and moisture resistance.
- Suitable for underground, duct, and aerial installations.
- Meets Telcordia GR-20, ICEA, and IEC performance standards.
- Available in Buy America Build America (BABA) compliant configurations.
Applications
The MassLink™ FlexRibbon® Cable is ideal for high-capacity network infrastructures that require a flexible and compact design. Common applications include:
- Access and broadband networks
- Passive Optical Networks (PON)
- Long-haul and metro communications
- Data center interconnect (DCI) systems
- Distributed access architecture networks
- Fiber-to-the-Home (FTTH) and Fiber-to-the-Antenna (FTTA)
- AI infrastructure and high-bandwidth broadband systems
The Prysmian Advantage in Ribbon Fiber Optic Cables
Our Prysmian team leads the industry in ribbon-in-loose-tube fiber optic technology, delivering cables that combine compact design, high fiber density, and reliable long-term performance. The MassLink™ FlexRibbon® Cable provides network operators with scalable, easy-to-install solutions that simplify large-scale deployments. Manufactured in North America and backed by decades of fiber innovation, Prysmian sets the global standard for high-capacity broadband and telecom network solutions.
FAQs
What is the 432–1728f MassLink™ with 250µm FlexRibbon® Technology Cable?
It’s a ribbon in loose tube fiber optic cable that integrates rollable FlexRibbon® technology, offering high-density, compact construction for large-scale network builds.
What fiber counts are available with this cable?
This cable supports 432, 864, and 1,728 fibers, providing scalable solutions for broadband, metro, and long-haul applications.
What are the main advantages of the MassLink™ design?
The MassLink™ design combines compact diameter, high fiber capacity, and flexibility, reducing installation time and maximizing duct utilization.
What makes Prysmian a leading ribbon loose tube fiber optic cable manufacturer?
Prysmian is the world’s largest cable solutions provider, with proven expertise in high-performance ribbon in loose tube and rollable ribbon technologies for reliable broadband connectivity.
Are technical documents and ordering guides available for this product?
Yes. For easy access, all datasheets, installation references, and ordering guides are available in the Product Resources section above.
