48-432f FusionLink™ with FlexRibbon® Cable
FusionLink™ with FlexRibbon® technology provides an ultracompact outside plant cable design that contains 48 to 432 bend-insensitive fibers. Using FlexRibbon technology, the ribbons are rolled up and packed together into small-diameter subunits. While FlexRibbon provides high packing density, these 250µm fiber ribbons still provide the advantages of mass fusion splicing.
Resources
- Fiber Outdoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
- FlexRibbon® Tube Preparation
Part Numbers
US: F-RCF1JKT-12-B1-048-E3, F-RCF1JKT-12-B1-096-E3, F-RCF1JKT-12-B1-144-E3, F-RCF1JKT-12-B1-288-E3, F-RCF1JKT-12-B1-432-E3, F-RCF1A1J-12-B1-048-E3, F-RCF1A1J-12-B1-96-E3, F-RCF1A1J-12-B1-144-E3, F-RCF1A1J-12-B1-288-E3, F-RCF1A1J-12-B1-432-E3
Global: M-RCF1JKT-12-B1-048-E3, M-RCF1JKT-12-B1-096-E3, M-RCF1JKT-12-B1-144-E3, M-RCF1JKT-12-B1-288-E3, M-RCF1JKT-12-B1-432-E3, M-RCF1A1J-12-B1-048-E3, M-RCF1A1J-12-B1-96-E3, M-RCF1A1J-12-B1-144-E3, M-RCF1A1J-12-B1-288-E3, M-RCF1A1J-12-B1-432-E3
Features and Benefits
Ultra Compact Design
- The FlexRibbons are rolled up into a compact central tube
- Significantly smaller diameter and lighter weight cables allow for easier installation and the use of smaller ducts
FlexRibbon® Technology
- Extremely flexible ribbons can be rolled up for high packing densities or laid flat for ribbon splicing
- 12 fiber ribbons are compatible with mass fusion heat strippers, cleavers, and splice machines
- Uses standard 250µm coated bend-insensitive fiber (ITU G657.A1 or A2)
- Note 1: These cable designs require coupling coils at the splice points in aerial applications to prevent fiber retraction in closures.
- Note 2: Vibratory Plowing is not recommended for these designs.
Performance
- Uses full dry water blocking technology in the tubes and cable core for easy closure preparation and termination
- Tested in accordance with GR20 and ICEA 640 and with relevant EIA/ TIA-455 series FOTPs for fiber optic cables
- RDUP listed (tested in accordance with PE-90)
Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001
