Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. 576-6912f MassLink™ with FlexRibbon® Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. 576-6912f MassLink™ with FlexRibbon® Cable

576-6912f MassLink™ with FlexRibbon® Cable

576-6912f MassLink™ with FlexRibbon® Cable
Product description

MassLink™ with FlexRibbon® technology features an ultracompact design for outside-plant cables and can accommodate up to 6,912 bend-insensitive fibers. This efficient configuration uses FlexRibbon technology, which rolls and packs ribbons into small-diameter sub-units with 144 or 288 fibers. Despite the high packing density, these 200 µm fiber ribbons maintain the benefits of mass fusion splicing.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • Duct Installation of Ribbon Cable with Counts of 864 and Higher
  • Quick Reference: Installation of Pulling Grip to 864 MassLink RICT Cable
  • Installation of Expandable Sleeving over Prysmian FlexRibbons

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberNumber of TubesNumber of Ribbons/ TubeNumber of Fibers/ TubeBuffer Tube ODCable ODApprox. Cable WeightMax. Reel Length
inmminmmlb/kftkg/kmftm
Sleeved Coil Design
576-864864F-RLF1JKT-12-B1-864-E36121440.194.70.6717.013419933,79210,300
1152-17281728F-RLF1JKT-12-B1-1728-E36242880.266.60.8922.521031226,1557,972
34563456F-RL2F1JKT-12-B1-3456-E324121440.18 4.51.2230.942262811,6313,545
69126912F-RLF1JKT-12-B1-6912-E324242880.246.21.5338.963494310,0503,063
Tube Coil Design
576-864864F-RLFW1JKT-12-B1-864-E36121440.225.50.7719.516424531,8249,700
1152-17281728F-RLFW1JKT-12-B1-1728-E36242880.287.20.9824.924937019,6856,000

* Where B1 equals glass type, and E3 equals attenuation

Global: M-RLF1JKT-12-B1-864-E3, M-RLF1JKT-12-B1-1728-E3, M-RL2F1JKT-12-B1-3456-E3, M-RLF1JKT-12-B1-6912-E3, M-RLFW1JKT-12-B1-864-E3, M-RLFW1JKT-12-B1-1728-E3

 

Features and Benefits

Ultra Compact Design

  • FlexRibbons are rolled up into compact 144- to 288-fiber sub-units for easier routing.
  • Significantly smaller-diameter, lighter-weight cables allow for easier installation and the use of smaller ducts.
  • These designs can be installed in smaller ducts than conventional flat ribbon, which maximizes duct space utilization. 

FlexRibbon® Technology

  • Extremely flexible ribbons can be rolled up for high packing densities or laid flat for ribbon splicing
  • 12 fiber ribbons are compatible with mass fusion heat strippers, cleavers, and splice machines
  • Uses standard 200 μm coated bend-insensitive fiber (ITU G657.A2)

Tube Coil vs. Sleeved Coil Ribbon Storage

  • Tube Coil Cables – These cables are made with larger, more robust tubes so the cable can be used in ribbon storage without kinking. These tubes can be coiled without the need for sleeves/furcation.
  • Sleeved Coil Cables – These cables feature smaller, more compact tubes to provide a more compact cable. Therefore, the ribbons will need sleeved/furcation tubing to be coiled for storage without kinking. 

Performance

  • Uses full dry water blocking technology in the tubes and cable core for easy closure preparation and termination
  • Tested in accordance with GR 20/ICEA 640 and with relevant EIA/TIA-455 series FOTPs for fiber optic cables 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-310-0126_576-6912f MassLink FlexRibbon Multi-Tube NA 200um.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery