Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. CampusLink LT™ Loose Tube Gel Cable
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
  3. Digital Solutions
  4. CampusLink LT™ Loose Tube Gel Cable

CampusLink LT™ Loose Tube Gel Cable

CampusLink LT™ Loose Tube Gel Cable
Product description

Prysmian’s indoor-outdoor loose tube riser designs provide flame-rated network solutions for a diverse number of network applications. These cables combine traditional gel-filled buffer tubes and swellable water blocking materials with Prysmian’s extensive portfolio of single-mode and multimode optical fibers. Incorporating proven outside-plant design elements, this cable may be used in outdoor aerial-lashed, duct, and direct-buried environments. 

Because of its broad application, this advanced product eliminates the need for, and the expense of, traditional cable transition points that were once required in legacy systems. Cost savings and system long-term reliability are achieved by enabling cable placement virtually anywhere in the network.

 

Resources

  • Fiber Indoor/Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • Loose Tube Preparation & Handling Procedure
  • Accessing Fibers in Buffer Tube Procedure

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberNumber of Buffer TubesDiameterApprox. Cable Weight

Bend Radius

Load

Bend Radius

No Load

Maximum Length
incmlb/kftkg/kmincmincmftm
CampusLink LT™ Riser I/O Dielectric Single Jacket (1J - GEL), DRLTB Series | OFNR/FT4

 

 

 

6-48

6F-DRLTB-12-B1-006-E3

 

 

 

5

 

 

 

0.40

 

 

 

10.1

 

 

 

67

 

 

 

99

 

 

 

8

 

 

 

20

 

 

 

4

 

 

 

10

 

 

 

41,010

 

 

 

12,500

12F-DRLTB-12-B1-012-E3
24F-DRLTB-12-B1-024-E3
36F-DRLTB-12-B1-036-E3
48F-DRLTB-12-B1-048-E3
7272F-DRLTB-12-B1-072-E360.4310.87411092241141,01012,500
9696F-DRLTB-12-B1-096-E380.5012.8103153102651341,01012,500
120120F-DRLTB-12-B1-120-E3100.5714.5132196112961541,01012,500
144144F-DRLTB-12-B1-144-E3120.6416.3168250133361641,01012,500
CampusLink LT™ Riser I/O Dielectric Double Jacket (2J - GEL), DRLTC Series | OFNR/FT4

 

 

 

6-48

6F-DRLTC-12-B1-006-E3

 

 

 

5

 

 

 

0.52

 

 

 

13.2

 

 

 

118

 

 

 

176

 

 

 

10

 

 

 

26

 

 

 

5

 

 

 

13

 

 

 

41,010

 

 

 

12,500

12F-DRLTC-12-B1-012-E3
24F-DRLTC-12-B1-024-E3
36F-DRLTC-12-B1-036-E3
48F-DRLTC-12-B1-048-E3
7272F-DRLTC-12-B1-072-E360.5513.9128191112851441,01012,500
9696F-DRLTC-12-B1-096-E380.6315.9166247133261641,01012,500
120120F-DRLTC-12-B1-120-E3  100.6917.6202301143571833,52410,218
144144F-DRLTC-12-B1-144-E3120.7619.4247367153981933,52410,218
CampusLink LT™ I/O Riser Corrugated Steel Tape Armor with Double Jackets (1A2J - GEL) DRLTD series | OFCR / FT4

 

 

 

6-48

6F-DRLTD-12-B1-006-E3

 

 

 

5

 

 

 

0.63

 

 

 

16.0

 

 

 

194

 

 

 

289

 

 

 

13

 

 

 

32

 

 

 

6

 

 

 

16

 

 

 

41,010

 

 

 

12,500

12F-DRLTD-12-B1-012-E3
24F-DRLTD-12-B1-024-E3
36F-DRLTD-12-B1-036-E3
48F-DRLTD-12-B1-048-E3
7272F-DRLTD-12-B1-072-E360.6616.8209311133471741,01012,500
9696F-DRLTD-12-B1-096-E380.7418.8257383153871935,65610,868
120120F-DRLTD-12-B1-120-E3100.8020.3303 451164182025,6337,813
144144F-DRLTD-12-B1-144-E3120.8822.4358533184592225,6337,813
CampusLink LT™ I/O Riser Aluminum Interlocking Armor with Black Inner Jacket & Colored Outer Jacket (1Al 2J - GEL) DRLDBAJ series | OFCR / FT4

 

 

 

6-48

6F-DRLTBAJ-12-B1-006-E3

 

 

 

5

 

 

 

0.73

 

 

 

18.5

 

 

 

204

 

 

 

303

 

 

 

15

 

 

 

37

 

 

 

7

 

 

 

19

 

 

 

14,656

 

 

 

4,467

12F-DRLTBAJ-12-B1-012-E3
24F-DRLTBAJ-12-B1-024-E3
36F-DRLTBAJ-12-B1-036-E3
48F-DRLTBAJ-12-B1-048-E3
7272F-DRLTBAJ-12-B1-072-E360.7619.2219326153881910,8273,300
9696F-DRLTBAJ-12-B1-096-E380.8321.2269401174282111,7523,582
120120F-DRLTBAJ-12-B1-120-E3100.9022.834951918469238,2352,510
144144F-DRLTBAJ-12-B1-144-E312    1.0025.4399594205110258,2352,510

* Where B1 equals glass type, and E3 equals attenuation

Global: M-DRLTB-12-B1-006-E3, M-DRLTB-12-B1-012-E3, M-DRLTB-12-B1-024-E3, M-DRLTB-12-B1-036-E3, M-DRLTB-12-B1-048-E3, M-DRLTB-12-B1-072-E3, M-DRLTB-12-B1-096-E3, M-DRLTB-12-B1-120-E3, M-DRLTB-12-B1-144-E3, M-DRLTC-12-B1-006-E3, M-DRLTC-12-B1-012-E3, M-DRLTC-12-B1-024-E3, M-DRLTC-12-B1-036-E3, M-DRLTC-12-B1-048-E3, M-DRLTC-12-B1-072-E3, M-DRLTC-12-B1-096-E3, M-DRLTC-12-B1-120-E3, M-DRLTC-12-B1-144-E3, M-DRLTD-12-B1-006-E3, M-DRLTD-12-B1-012-E3, M-DRLTD-12-B1-024-E3, M-DRLTD-12-B1-036-E3, M-DRLTD-12-B1-048-E3, M-DRLTD-12-B1-072-E3, M-DRLTD-12-B1-096-E3, M-DRLTD-12-B1-120-E3, M-DRLTD-12-B1-144-E3, M-DRLTBAJ-12-B1-006-E3, M-DRLTBAJ-12-B1-012-E3, M-DRLTBAJ-12-B1-024-E3, M-DRLTBAJ-12-B1-036-E3, M-DRLTBAJ-12-B1-048-E3, M-DRLTBAJ-12-B1-072-E3, M-DRLTBAJ-12-B1-096-E3, M-DRLTBAJ-12-B1-120-E3, M-DRLTBAJ-12-B1-144-E3

 

Features and Benefits

  • Fiber identification using TIA standardized color coding
  • Flame-retardant, black UV-resistant outer jacket
  • Flexible kink-resistant buffer tubes for routing and storage
  • Available with bend-insensitive single-mode and multimode optical fibers
  • ezINTERLOCK™ armor designs available for added durability
  • Will support all high-performance networks, including OM5/100 gigabit Ethernet systems
  • Made Right Here in Claremont, NC

 

Specifications and Ratings

Applications: Multi-purpose indoor/outdoor, aerial, lashed, duct, direct buried 

Constructions: Dielectric (single & dual jacket), ezPREP® corrugated armor, interlock armor 

Flame Ratings 

  • Riser (OFNR / OFCR / FT4) Fiber Count 2 to 288 (Riser)
  • 2 to 144 (Plenum) 

Fiber Types 

  • Single-mode (ESMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125-OM2+, OM3 & OM4) 

Standards: TIA/EIA-568, ANSI/ICEA S-83-596, ANSI/ICEA S-104- 696, UL-1666, CSA 22.2, Telcordia GR-409, Telcordia GR-20, CE RoHS Compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-B-301_CampusLink LT Loose Tube IO Riser Gel Cables_0.pdf save_alt