Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. MassLink™ Multi-Tube Ribbon Cable
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
  3. Digital Solutions
  4. MassLink™ Multi-Tube Ribbon Cable

MassLink™ Multi-Tube Ribbon Cable

MassLink™ Multi-Tube Ribbon Cable
Product description

Prysmian's MassLink™ Multi-Tube Flat Ribbon Loose Tube Cable is an excellent solution, offering a compact, lightweight, and easy-to-handle ribbon cable design. Prysmian has recently re-engineered the cable for fiber counts ranging from 288 to 360 fibers, using a 5-at-1 core configuration. This design reduces the outer diameter (OD), enabling higher-density ribbon cables to fit into smaller pathways. 

The MassLink™ cable features a dry core with a protective gel-filled buffer tube, ensuring that the ribbons are well-coupled and insulated during installation. The buffer tubes are stranded and use reverse-oscillating technology, reducing field preparation time and simplifying buffer-tube management, particularly in midspan access situations. Additionally, each buffer tube functions as either a furcation tube or a transport tube for splice closures or housing preparations. 

The MassLink™ cable can be ordered with either standard single-mode fibers or bend-insensitive single-mode fibers. Each ribbon has an easily removable matrix, enabling quick, straightforward preparation for fusion splicing.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • MassLink™Loose Tube Ribbon Cable Preparation & Handling Procedure
  • Procedure For Using Prysmian Buffer Tube Slitters

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberFibers/RibbonNumber of RibbonsNumber of Buffer Tube PositionsBuffer Tube Outside DiameterCable Outside DiameterApprox. Cable WeightMax. Reel Length
incmincmlb/kftkg/kmftm
All-Dielectric
288 – 360288F-RLG1JKT-12-B1-288-E3121 – 65@10.246.20.7921.120831021,5666,575
432432F-RLG1JKT-12-B1-432-E3121 – 66@10.246.20.8421.3520831021,5666,575
576 – 864864RLG1JKT-12-AA-864-BB121 – 126@10.317.91.0526.729744213,7894,204
Single Armor Single Jacket
288 – 360288F-RLG1A1J-12-B1-288-E3121 – 65@1 0.246.20.8922.531146416,1814,932
432432F-RLG1A1J-12-B1-432-E3121 – 66@10.246.20.9724.731146416,1814,932
576 – 864864F-RLG1A1J-12-B1-864-E3121 – 126@10.317.91.1729.841561811,5293,515
Single Armor Double Jacket
288 – 432288F-RLG1A2J-12-B1-288-E3121 – 66@10.246.21.0627.034851914,3204,366
288 – 432432F-RLG1A2J-12-B1-432-E3121 – 66@10.246.21.0627.034851914,3204,366

* Where B1 equals glass type, and E3 equals attenuation code

 

Global: M-RLG1JKT-12-B1-288-E3, M-RLG1JKT-12-B1-432-E3, M-RLG1JKT-12-B1-864-E3, M-RLG1A1J-12-B1-288-E3, M-RLG1A1J-12-B1-432-E3, M-RLG1A1J-12-B1-864-E3, M-RLG1A2J-12-B1-288-E3, M-RLG1A2J-12-B1-432-E3

 

Features and Benefits

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix: Allows for ease of stripping and fiber breakout 

Precision Ribbon Geometry: Time and labor savings during fiber splicing 

Dry Water-Blocking Technology

  • Permits rapid cable preparation and termination
  • Water-blocking materials are easily removed 

Multiple Buffer Tubes Stranded In Reverse Oscillated Lay

  • Facilitates access to fibers when cable slack is not available
  • Smaller tubes have superior kink resistance and increased flexibility
  • Simplifies access, handling and management of fibers and ribbons
  • Eliminates the need for closure, transportation tubing, and furcation kits 

Corrugated Steel Armor (Optional): Provides additional mechanical protection (Prysmian recommends that only armored designs should be used in direct-buried applications) 

Copper Tracer Wires Available: Permits tone location of unarmored designs

Performance

  • Meets or exceeds the requirements of Telcordia GR-20 & ICEA 640 and is tested in accordance with relevant EIA/ TIA-455 series FOTPs for fiber optic cables
  • RDUP (RUS) listed (tested in accordance with PE-90, 7CFR 1755.900)

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-205-MassLinkMulti-Tube-Ribbon-Cable.pdf save_alt