Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Sirocco™ Microduct Fiber Cable
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
  3. Digital Solutions
  4. Sirocco™ Microduct Fiber Cable

Sirocco™ Microduct Fiber Cable

Sirocco Microduct Cable
Product description

Prysmian’s Sirocco™ Microduct Cables are engineered for optimal jetting performance in underground microduct installations and for jetting directly over existing cables. Designed to meet the growing demands of high-capacity networks, these reduced-diameter fiber-optic cables deliver superior reliability, lightweight construction, and efficient blowing performance. Available for microducts with inside diameters ranging from 8 mm to 14 mm (and larger), Sirocco cables combine compact size with industry-leading Bend-Insensitive Fiber technology. Both SiroccoHD (200μm) and SiroccoXT (180μm) variants achieve some of the highest fiber densities on the market, enabling up to 864 fibers in a single 14 mm duct. 

By maximizing duct utilization, Sirocco helps network operators: 

  • Defer capital expenditures in line with revenue streams
  • Maintain flexibility for future network growth
  • Reduce installation and upgrade costs
  • Minimize disruption to underground infrastructure

 

Resources

  • Fiber Outdoor Ordering Guide
  • Sirocco™ Microduct Cable Jacket Opening Procedure
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Min. Microduct ID (mm)Dielectric Fiber CountRecom. Optical Fiber CountPart NumberTone Wire Option # Fibers (Gauge)Number of Fibers per TubeTube Size (mm)SMF Max. Express Tube Storage (ft)DiameterApprox. Cable WeightMin. Bend Radius vs. Cable OD (Load)Min. Bend Radius vs. Cable OD (No Load)Tensile Max Limits lbf (N)
inmmlb/kftkg/kmInstallOperation
Sirocco™ (250µm fiber)

 

 

 

 

 

8

 

 

 

 

 

8-72

12F-MDM1JKT-12-B1-012-E3

 

 

 

 

 

20

 

 

 

 

 

12

 

 

 

 

 

1.55

 

 

 

 

 

6

 

 

 

 

 

0.22

 

 

 

 

 

5.7

 

 

 

 

 

20

 

 

 

 

 

30

 

 

 

 

 

20x

 

 

 

 

 

15x

156 (694)52 (231)
24F-MDM1JKT-12-B1-024-E3156 (694)52 (231)
48F-MDM1JKT-12-B1-048-E3156 (694)52 (231)
72F-MDM1JKT-12-B1-072-E3156 (694)52 (231)
109696F-MDM1JKT-12-B1-096-E320121.5560.266.5284220x15x225 (1001)75 (334)
1012-144144F-MDM1JKT-24-B1-144-E319242.260.307.7365020x15x300 (1334)90 (400)
12108-144144F-MDM1JKT-12-B1-144-E320   121.5580.358.6436520x15x300 (1334)90 (400)
13156-288288F-MDM1JKT-12-B1-288-E320121.5580.4110.1619220x15x300 (1334)90 (400)
SiroccoHD (200µm fiber)
6726x12F-MDH1JKT-12-B1-072-E3--121.180.174.2101520x15x112 (498)

 

34 (151)

7968x12F-MDH1JKT-12-B1-096-E3--121.1160.194.7132020x15x112 (498)34 (151)
814412x12F-MDH1JKT-12-B1-144-E3--121.1160.235.9203020x15x112 (498)34 (151)
61446x24F-MDH1JKT-24-B1-144-E3 -- 241.43160.205.1162420x15x112 (498)34 (151)
81928x24F-MDH1JKT-24-B1-192-E3--241.4160.246233520x15x112 (498)34 (151)
1028824x12 F-MDH1JKT-12-B1-288-E3--121.1160.317.936 5320x15x112 (498)34 (151)
1028812x24F-MDH1JKT-24-B1-288-E320241.4160.318425720x15x112 (498)34 (151)
1043218x24F-MDH1JKT-24-B1-432-E3--241.4160.318406020x15x112 (498)34 (151)
1257624x24F-MDH1JKT-24-B1-576-E3--241.4160.379.5558120x15x112 (498)34 (151)
1486424x36F-MDH1JKT-36-B1-864-E3--361.7160.4311.07210720x15x112 (498)34 (151)
SiroccoXT (180µm fiber)
1057624x24F-MDT1JKT-24-1X-576-E7--241.28160.328446620x15x112 (498)34 (151)
1486424x36F-MDT1JKT-36-1X-864-E7 --361.5160.379.8598820x15x112 (498)34 (151)
Part Number FamilyDielectric Fiber CountTemperature RangeCompressionImpactTube Size (mm)Mid-Span Access ToolMax. Reel Length
Operating °F (°C)Installation °F (°C)ftm
Sirocco™ (250µm fiber)
F-MDM1JKT-12-B1-012-E3

 

 

 

12-72

-22 to +158 (-30 to +70)+5 to +122 (-15 to +50)1000N/100mmm 2J, R=300mm1.55CUS1000394960,36518,400
F-MDM1JKT-12-B1-024-E3-22 to +158 (-30 to +70)+5 to +122 (-15 to +50)1000N/100mmm 2J, R=300mm1.55CUS1000394960,36518,400
F-MDM1JKT-12-B1-048-E3-22 to +158 (-30 to +70)+5 to +122 (-15 to +50)1000N/100mmm 2J, R=300mm1.55CUS1000394960,36518,400
F-MDM1JKT-12-B1-072-E3-22 to +158 (-30 to +70)+5 to +122 (-15 to +50)1000N/100mmm 2J, R=300mm1.55CUS1000394960,36518,400
F-MDM1JKT-12-B1-096-E396-22 to +158 (-30 to +70)+5 to +122 (-15 to +50)1000N/100mmm 2J, R=300mm1.55CUS1000394960,36518,400
F-MDM1JKT-24-B1-144-E3144-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)100N/cm4.4 N/cm2.2CUS1000394960,36518,400
F-MDM1JKT-12-B1-144-E3144-22 to +158 (-30 to +70)+5 to +122 (-15 to +50)1000N/100mmm 2J, R=300mm1.55CUS1000394960,36518,400
SiroccoHD (200µm fiber)
F-MDH1JKT-12-B1-096-E396-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.1--50,19515,300
F-MDH1JKT-12-B1-144-E3144-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.1--50,19515,300
F-MDH1JKT-24-B1-144-E3144-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.1--50,19515,300
F-MDH1JKT-24-B1-144-E3192-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.4--50,19515,300
F-MDH1JKT-12-B1-288-E3288-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.1--50,19515,300
F-MDH1JKT-24-B1-288-E3288-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.4--50,19515,300
F-MDH1JKT-24-B1-432-E3432-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.4--50,19515,300
F-MDH1JKT-24-B1-576-E3576-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.4--50,19515,300
F-MDH1JKT-36-B1-864-E3864-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.7--50,19515,300
SiroccoXT (180µm fiber)
F-MDT1JKT-24-1X-576-E7576-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.28--41,01012,500
F-MDT1JKT-36-1X-864-E7864-22 to +158 (-30 to +70)+14 to +122 (-10 to +50)1000N/100mm2J, R=300mm1.5--41,01012,500

* Where B1 equals glass type, and E3 equals attenuation

Global: M-MDM1JKT-12-B1-012-E3, M-MDM1JKT-12-B1-024-E3, M-MDM1JKT-12-B1-048-E3, M-MDM1JKT-12-B1-072-E3, M-MDM1JKT-12-B1-096-E3, M-MDM1JKT-24-B1-144-E3, M-MDM1JKT-12-B1-144-E3, M-MDM1JKT-12-B1-288-E3, M-MDH1JKT-12-B1-096-E3, M-MDH1JKT-12-B1-144-E3, M-MDH1JKT-24-B1-144-E3, M-MDH1JKT-24-B1-192-E3, M-MDH1JKT-12-B1-288-E3, M-MDH1JKT-24-B1-288-E3, M-MDH1JKT-24-B1-432-E3, M-MDH1JKT-24-B1-576-E3, M-MDH1JKT-36-B1-864-E3, M-MDT1JKT-24-1X-576-E7, M-MDT1JKT-36-1X-864-E7, M-MDM1JKT-12-B1-012-E3, M-MDM1JKT-12-B1-024-E3, M-MDM1JKT-12-B1-048-E3, M-MDM1JKT-12-B1-072-E3, M-MDM1JKT-12-B1-096-E3, M-MDM1JKT-24-B1-144-E3, M-MDM1JKT-12-B1-144-E3, M-MDH1JKT-12-B1-096-E3, M-MDH1JKT-12-B1-144-E3,M-MDH1JKT-24-B1-144-E3, M-MDH1JKT-24-B1-144-E3, M-MDH1JKT-12-B1-288-E3, M-MDH1JKT-24-B1-288-E3, M-MDH1JKT-24-B1-432-E3, M-MDH1JKT-24-B1-576-E3, M-MDH1JKT-36-B1-864-E3, M-MDT1JKT-24-1X-576-E7, M-MDT1JKT-36-1X-864-E7

 

Key Features

  • Optimal Jetting Performance: Reduced size and weight for installation in microduct; demonstrated blowing distances up to 6 miles cascaded.
  • Industry-Leading Fiber Density: Up to 65% reduction in cross-section compared to conventional cables; up to 864 fibers in a 14 mm duct.
  • Leading Optical Fiber Designs: BendBright™ bend-insensitive fibers with ColorLock™ technology allow for industry-leading coating diameters while meeting and exceeding ITU G.657.x standards.
  • Lower Installed Cost: Quick installation with long lengths and high speeds; supports the use of ducts already containing cable. Flexible Entry & Splicing Standard ripcords, swellable binders, and buffer tubes for easy access.
  • Unrivaled longevity: Sirocco cable materials offer a combined lifespan of 50+ years.
  • Built for Performance: ANSI / ICEA 744, IEC 60794, RUS, GR-20 standards compliant; ISO 9001, ISO 14001, TL 9000, OHSAS 18001 registered.
  • BABA Compliance: Buy America Build America (BABA) compliance is available on request. 

 

Applications 

Sirocco™ Microduct Cables are ideal for: 

  • Access, long-haul, and middle-mile networks
  • Passive Optical Networks (PON) Broadband and high-speed internet backbones
  • Fiber-to-the-Home (FTTH) and Fiber-to-the-Antenna (FTTA)
  • Metro and telecom infrastructure builds
  • Department of Transportation Intelligent Traffic Systems (ITS)
  • Smart City and IoT networks
  • Railroad and railway communications
  • Projects requiring BABA-compliant materials

 

Why Sirocco™ Microduct Cables From Prysmian? 

As the world's largest cable solutions provider, Prysmian brings unmatched expertise in delivering innovative fiber solutions. Our Sirocco family represents the leading edge of microduct technology, helping global energy leaders and network operators achieve sustainable, scalable growth in digital infrastructure. Taking advantage of Prysmian’s industry-leading BendBright™ fibers, BendBrightXS allows for drastically reduced fiber coating diameters that can maintain a lifespan of 50 years or more. With proven performance, reduced environmental impact, and compliance with international standards, Prysmian's Sirocco microduct cables are the trusted choice for future-ready networks. 

 

FAQs 

What is a microduct cable? 

A microduct cable is a reduced-diameter fiber-optic cable designed to be blown or jetted into small conduits (microducts), enabling efficient installation and higher duct utilization. 

 

What are the benefits of microduct cables? 

Microduct cables reduce installation costs, maximize duct capacity, and enable easy upgrades. They also minimize disruption to existing infrastructure while supporting high fiber counts in compact designs. 

 

How are fiber optic microduct cables installed? 

They are typically installed by air-blown jetting into underground microducts or over existing cables. Proper jacket opening and splicing procedures ensure safe, damage-free handling. 

 

What microduct cable sizes are available? 

Prysmian offers Sirocco cables from 12 to 864 fibers, suitable for microducts with inside diameters of 8 mm to 14 mm and larger. 

 

What makes Prysmian the leader in microduct cable manufacturing? 

Prysmian combines unmatched global scale with industry-first innovations like BendBrightXS bend-insensitive fibers (160µm/180µm/200µm) and some of the world’s highest fiber densities. With proven reliability, compliance with standards, and BABA-ready manufacturing, Prysmian sets the benchmark for microduct performance.

 

 

Product datasheet
  • TLS-DS-A-401_Sirocco Microduct Cable.pdf save_alt